Acces. Special Cable Clamp EMC M32
Article No.: 19 62 000 5094
Image is for illustration purposes only. Please refer to product description.
Acces. Special Cable Clamp EMC M32
Article No.: 19 62 000 5094
to see prices and availability.
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Cable gland |
Description of the accessory | EMC version |
Wrench size | 35 |
---|---|
Limiting temperature | -40 ... +130 °C |
Degree of protection acc. to IEC 60529 | IP68 |
Size | M32 |
Clamping range | 11.5 ... 15.5 mm |
Shielding diameter | 8 ... 13.5 mm |
Width across corners | 38.5 mm |
Previous
Next