FO CABLE ASSY-10M-2xPP SCRJ MM POF
Article No.: 33 53 211 0100 001
Image is for illustration purposes only. Please refer to product description.
FO CABLE ASSY-10M-2xPP SCRJ MM POF
Article No.: 33 53 211 0100 001
to see prices and availability.
Properties Overview
Product Details
Type of cable | FO Cable,2-chanel,2P980/1000,ø8mm,green Show details |
---|---|
Connector 1 | Han PushPull SCRJ POF Plastic Show details |
Connector 2 | Han PushPull SCRJ POF Plastic Show details |
Category | System cabling |
---|---|
Series | Han® PushPull (V14) |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | Han® PushPull (V14) Thermoplastic |
SCRJ duplex POF | |
Connector 2 | Han® PushPull (V14) Thermoplastic |
SCRJ duplex POF | |
Type of cable | FO cable |
Description of the cable | Multimode |
Cable length | 10 m |
---|---|
Core structure | 980 / 1000 µm |
Previous
Next