Han S 200 CA c-b/r 50mm² PVC, 0.5m
Article No.: 33 50 686 9253 005
Image is for illustration purposes only. Please refer to product description.
Han S 200 CA c-b/r 50mm² PVC, 0.5m
Article No.: 33 50 686 9253 005
to see prices and availability.
Properties Overview
Product Details
Type of cable | Single Wire 1x50mm² BK UL AWM10269 1kV Show details |
---|---|
Connector 1 | Han® S-HA (16mm)-black Show details |
Han® S 200 FC CRT 50 mm² w. rubb. sleeve Show details | |
Connector 2 | Han® S-HA (16mm)-red Show details |
Han® S 200 FC CRT 50 mm² w. rubb. sleeve Show details |
Category | System cabling |
---|---|
Series | Han® S |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | Female Angled |
Black | |
Connector 2 | Female Angled |
Red | |
Type of cable | Copper cable (round) |
Description of the cable | Oil resistant |
Flame retardant |
Cable length | 0.5 m |
---|---|
Number of cores | 1 |
Core structure | 50 mm² |
Details | Not be coupled or decoupled under electrical load. |
Assembly and installation must be carried out by a qualified electrician. | |
Protection against electric shock: Protection against indirect contact (fault protection) shall be ensured by suitable measures taken by the user during installation. E. g. by restricted access area (area accessible only to electrically skilled persons and electrically instructed persons). |
Previous
Next