Han B Base Surface HC 2 Lever 2 x M32
Article No.: 19 30 010 0272
Image is for illustration purposes only. Please refer to product description.
Han B Base Surface HC 2 Lever 2 x M32
Article No.: 19 30 010 0272
to see prices and availability.
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han® B |
Type of hood/housing | Surface mounted housing |
Type | High construction |
Size | 10 B |
---|---|
Version | Side entry |
Number of cable entries | 2 |
Cable entry | 2x M32 |
Locking type | Double locking lever |
Han-Easy Lock<sup>®</sup> | Yes |
Field of application | Standard hoods/housings for industrial connectors |
Previous
Next