Han CGM-M M12x1,5 D. 2-5mm
Article No.: 19 00 000 5027
Image is for illustration purposes only. Please refer to product description.
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han® CGM-M |
Type of accessory | Cable gland |
Wrench size | 14 |
---|---|
Limiting temperature | -40 ... +100 °C |
Degree of protection acc. to IEC 60529 | IP68 |
IP69 / IPX9K acc. to ISO 20653 | |
Size | M12 |
Clamping range | 2 ... 5 mm |
Width across corners | 15.5 mm |
Previous
Next