Product category:
Hybrid connectors
Power and signal
Filter
Products 277
Relevance
Female connector
DIN-Power MH24+7FST4,5C1-2
Article No.: 09 06 231 6822
Hood
M23 P Hood 7-12 mm
Article No.: 09 15 600 0402
Connector
D-SUB M 13W3 MA CRIMP TH
Article No.: 09 69 312 0133
Female connector
DIN-Power MH24+7FTC1-1
Article No.: 09 06 231 2881
Inserts
M23 P 4+3+PE Female -C
Article No.: 09 15 608 3101
Hood
M23 P Hood 11-17 mm
Article No.: 09 15 600 0403
Inserts
M23 P 4+3+PE Male -C
Article No.: 09 15 608 3001
Cable to cable housing
M23 P Hood cable to cable 7-12mm
Article No.: 09 15 600 0702
Female connector
DIN-Power MH24+7FWT22,0C1-2
Article No.: 09 06 231 6821
Protection cover
M23 cover-s met. for HBM,chain 100mm
Article No.: 09 15 600 9102
Hood
M23 P ComLock Hood 11-17 mm
Article No.: 09 15 600 0493
Inserts
M23 P 5+3+PE Male-C (A)
Article No.: 09 15 609 3001
Inserts
M23 P 5+3+PE Female -C (A)
Article No.: 09 15 609 3101
Cable to cable housing
M23 P Hood cable to cable 11-17 mm
Article No.: 09 15 600 0703
Inserts
M23 P 5+3+PE Female-C (B)
Article No.: 09 15 609 3111
Hood
M23 P ComLock Hood 7-12 mm
Article No.: 09 15 600 0492
Cable assemblies
M23_19P FE,Int-thread,STR PUR cable,5M
Article No.: 21 37 350 0D74 050
Inserts
M23 P 5+3+PE Male-C (B)
Article No.: 09 15 609 3011
Female connector
DIN-Power MH24+7FST4,5C1-1
Article No.: 09 06 231 2822
Hood
M23 P Hood angl. 7-12mm rotatable
Article No.: 09 15 600 0603
Cable connector
M12-SD-CC-CRIMP-8P-YCOD-M-STR-SHLD
Article No.: 21 03 861 1805
Male connector
DIN-Power MH24+7MT-3,0C1-2
Article No.: 09 06 031 6921
Cable assemblies
HPP 20p. Device Side Cable Assembly 0,5m
Article No.: 33 22 143 0500 002
Female connector
DIN-Power MH24+7FTC1-1-NFF
Article No.: 09 06 231 2881 222
Protection cover
M23 cover–s met for hood,chain 100mm
Article No.: 09 15 600 9103
Cable assemblies
M23_19P FE,Int-thread,STR PUR cable,10M
Article No.: 21 37 350 0D74 100
Hood
M23 P ComLock-S Hood 11-17 mm
Article No.: 09 15 600 0483
Hood
M23 P Hood angl. 11-17mm rotatable
Article No.: 09 15 600 0604
Female connector
DIN-Power MH24+7FWT22,0C1-1
Article No.: 09 06 231 2821
Hood
M23 P ComLock-S Hood 7-12 mm
Article No.: 09 15 600 0482
Cable assemblies
HPP 20p. Device Side Cable Assembly 0,1m
Article No.: 33 22 143 0100 002
Cable assemblies
M23_19P FE,Int-thread,STR PVC cable,10M
Article No.: 21 37 350 0D75 100
Cable assemblies
M23_6P FE,int-thread,STR PUR cable,10M
Article No.: 21 37 380 0676 100
Cable assemblies
M23_19P FE,Int-thread,STR PVC cable,5M
Article No.: 21 37 350 0D75 050
Cable assemblies
M23_6P FE,int-thread,STR PUR cable,5M
Article No.: 21 37 380 0676 050
Cable assemblies
M23_19P FE,Int-thread,ANG PVC cable,10M
Article No.: 21 37 360 0D75 100
Cable assemblies
M23_19P FE,Int-thread,ANG PVC cable,5M
Article No.: 21 37 360 0D75 050
Cable assemblies
M23_19P MA,Int-thread,STR PUR cable,5M
Article No.: 21 37 330 0D74 050
Cable assemblies
M23_19P FE,Int-thread,ANG PUR cable,10M
Article No.: 21 37 360 0D74 100
Cable assemblies
M23_19P FE,Int-thread,ANG PUR cable,5M
Article No.: 21 37 360 0D74 050
Cable assemblies
M23_6P MA,ext-thread,STR PUR cable,10M
Article No.: 21 37 370 0676 100
Cable assemblies
M23_6P MA,ext-thread,STR PUR cable,5M
Article No.: 21 37 370 0676 050
Male connector
DIN-Power MH24+7MT-3,0C1-2
Article No.: 09 06 031 6923
Female connector
DIN-Power FM21+24FCW-22,0C1-1
Article No.: 09 06 045 2871
Cable assemblies
HPP 20p. Device Side Cable Assembly 0,2m
Article No.: 33 22 143 0200 002
Male connector
DIN-Power MH24+7MT-3,0C1-1
Article No.: 09 06 031 2921
Open hood
DIN-Power open hood G ( slot )
Article No.: 09 06 000 9957
Crimp contact
DIN-Power crimp 2,F, PL2, Einzel
Article No.: 09 06 000 8481
Screw
DIN-Power-screw for plastic 2,2x9,5-PZ1
Article No.: 09 06 001 9974
Cable clamp
DIN-Power cable clamp D20
Article No.: 09 06 000 9992
Shell housing
DIN-Power shell housing D 20/4
Article No.: 09 06 048 0522
Code comb
DIN-Power code comb
Article No.: 09 06 000 9984
Shell housing
DIN-Power shell housing B20
Article No.: 09 06 048 0504
Mechanical guiding and first mating ground connection
DIN-Power mechanical guiding
Article No.: 09 06 000 9961
Insert for shell housing
DIN-Power insert LED SH B20
Article No.: 09 06 000 9917
Crimp contact
DIN-Power crimp 2,F, PL1, 250 Rolle
Article No.: 09 06 000 7471
Crimp contact
DIN-Power crimp 2,F, PL2, 2500 Rolle
Article No.: 09 06 000 6481
Insert for shell housing
DIN-Power insert for LED
Article No.: 09 06 000 9987
Locking lever
DIN-Power locking lever
Article No.: 09 06 000 9930
Solder contact
DIN-Power crimp 2 S,F, Au2, single
Article No.: 09 06 000 6420
Locking lever
DIN-Power locking lever
Article No.: 09 06 000 9913
Crimp contact
DIN-Power crimp 3,F, PL2, 250 Rolle
Article No.: 09 06 000 7482
Shell housing
DIN-Power shell housing D20/4-m
Article No.: 09 06 948 0522
Shell housing
DIN-Power shell housing D20 metall
Article No.: 09 06 848 0550
Shell housing
DIN-Power shell housing D20 metall emv
Article No.: 09 06 848 0551
Shell housing
DIN-Power shell housing D20-m
Article No.: 09 06 948 0521
Screw
DIN-Power earth screw M4X8
Article No.: 09 06 800 9958
Crimp contact
DIN-Power crimp 3,F, PL1, Einzel
Article No.: 09 06 000 8472
Insert for shell housing
DIN-Power round cable insert 2x11
Article No.: 09 06 000 9988
Insert for shell housing
DIN-Power insert for LED
Article No.: 09 06 000 9986
Crimp contact
DIN-Power crimp 3,F, PL1, 250 Rolle
Article No.: 09 06 000 7472
Crimp contact
DIN-Power crimp 2,F, PL1, Einzel
Article No.: 09 06 000 8471
Crimp contact
DIN-Power crimp 1,F, PL2, Einzel
Article No.: 09 06 000 8484
Crimp contact
DIN-Power crimp 1,F, PL1, 250 Rolle
Article No.: 09 06 000 7474
Locking lever
DIN-POWER LOCKING LEVER
Article No.: 09 06 000 9911
Crimp contact
DIN-Power crimp 1,F, PL2, 2500 Rolle
Article No.: 09 06 000 6484
Junction element O
DIN-Power junction element
Article No.: 09 06 000 9968
Open hood
DIN-Power open hood G
Article No.: 09 06 001 9939
Screw
DIN-Power locking screw M2,5 x 20
Article No.: 09 06 000 9926
Shell housing
DIN-Power shell housing D 20/2
Article No.: 09 06 048 0521
Crimp contact
DIN-Power crimp 2,F, PL2, 250 Rolle
Article No.: 09 06 000 7481
Locking lever
DIN-Power locking lever right
Article No.: 09 06 000 9919
Insert for shell housing
DIN-Power flat cable insert
Article No.: 09 06 000 9989
Crimp contact
DIN-Power crimp 1,F, PL2, 250 Rolle
Article No.: 09 06 000 7484
Code comb
DIN-Power code comb
Article No.: 09 06 000 9985
Shell housing
DIN-Power shell housing D15
Article No.: 09 06 048 0515
Crimp contact
DIN-Power crimp 1,F, PL1, Einzel
Article No.: 09 06 000 8474
Crimp contact
DIN-Power crimp 3,F, PL2, Einzel
Article No.: 09 06 000 8482
Insert for shell housing
DIN-Power round cable insert 2x12,5 mm
Article No.: 09 06 000 9915
Crimp contact
DIN-Power crimp 3,F, PL2, 2500 Rolle
Article No.: 09 06 000 6482
Screw
DIN-Power locking screw M2,5x26
Article No.: 09 06 000 9955
Shell housing
DIN-Power side entry SH A
Article No.: 09 06 048 0501
Crimp contact
DIN-Power crimp 3,F, PL1, 2500 Rolle
Article No.: 09 06 000 6472
Crimp contact
DIN-Power crimp 2,F, PL1, 2500 Rolle
Article No.: 09 06 000 6471
Screw
DIN-Power locking screw D20/4
Article No.: 09 06 000 9920
Crimp contact
DIN-Power crimp 1,F, PL1, 2500 Rolle
Article No.: 09 06 000 6474
Shell housing
DIN-Power shell housing B15
Article No.: 09 06 048 0503
Insert for shell housing
DIN-Power round cable insert 2 x 10 mm
Article No.: 09 06 000 9914
Shell housing
DIN-Power shell housing B20
Article No.: 09 06 048 0505
Cable assemblies
HD DSUB 44P MA WITH HOOD DE END 1M
Article No.: 33 56 212 0100 033
Cable assemblies
HD DSUB 78p MA DE CABLE ASSY 1M
Article No.: 33 56 213 1000 002
Cable assemblies
HD DSUB 44P MA WITH HOOD DE END 10M
Article No.: 33 56 212 1000 035
Cable assemblies
HD DSUB 44P MA WITH HOOD DE END 20M
Article No.: 33 56 212 2000 036
Cable assemblies
HD DSUB44p MA DE CABLE ASSY 2m
Article No.: 33 56 213 2000 025
Cable assemblies
Cord 2xD-Sub male HD 44 pole overm. 2m
Article No.: 33 56 221 0020 001
Cable assemblies
Cord 2xD-Sub male HD 44 pole overm. 1m
Article No.: 33 56 221 0010 001
Crimp contact
M23 P male-c 2mm (0,75–2,5mm²) Au
Article No.: 09 15 600 6121
Crimp contact
M23 P female-c 2mm (2,5-4mm²) Au
Article No.: 09 15 600 6222
Crimp contact
M23 P male-c 1mm (0,14–1mm²) Au
Article No.: 09 15 600 6101
Crimp contact
M23 P female-c 1mm (0,14–1mm²) Au
Article No.: 09 15 600 6201
Crimp contact
M23 P female-c 2mm (0,75–2,5mm²) Au
Article No.: 09 15 600 6221
Crimp contact
M23 P male-c 2mm (2,5 – 4mm²) Au
Article No.: 09 15 600 6122
Adapter
Adaptor flange for M23
Article No.: 09 15 100 9201
Shell housing
DIN-Power shell housing D20 metall 60
Article No.: 09 06 848 0552
Shell housing
DIN Power shell housing D20 metal
Article No.: 09 06 848 0556
Cable assemblies
Hybridcbl. Dunker CSD_LAiO1 HD 5,0m
Article No.: 61 88 720 0051 0500
Cable assemblies
Hybridcbl. Dunker CSD_LAiO1 HD 3,0m
Article No.: 61 88 720 0051 0300
Cable assemblies
Hybridcbl. Dunker CSD_LAiO1 HD 10,0m
Article No.: 61 88 720 0051 1000
Cable assemblies
Hybridcbl. Dunker CSD_LAiO1 5,0m
Article No.: 61 88 720 0050 0500
Cable assemblies
Hybridcbl. Dunker CSD_LAiO1 HD 1,5m
Article No.: 61 88 720 0051 0150
Cable assemblies
Hybridcbl. Dunker CSD_LAiO1 10,0m
Article No.: 61 88 720 0050 1000
Cable assemblies
Hybridcbl. Dunker CSD_LAiO1 HD 0,5m
Article No.: 61 88 720 0051 0050
Cable assemblies
Hybridcbl. Dunker CSD_LAiO1 3,0m
Article No.: 61 88 720 0050 0300
Cable assemblies
Hybridcbl. Dunker CSD_LAiO1 0,5m
Article No.: 61 88 720 0050 0050
Cable assemblies
Hybridcbl. Papst CSD_LAiO2 0,5m
Article No.: 61 88 720 0052 0050
Cable assemblies
Hybridcbl. Dunker CSD_LAiO1 1,5m
Article No.: 61 88 720 0050 0150
Cable assemblies
Hybridcbl. Papst CSD_LAiO2 HD 1,5m
Article No.: 61 88 720 0053 0150
Cable assemblies
Hybridcbl. Papst CSD_LAiO2 3,0m
Article No.: 61 88 720 0052 0300
Cable assemblies
Hybridcbl. Papst CSD_LAiO2 10,0m
Article No.: 61 88 720 0052 1000
Cable assemblies
Hybridcbl. Papst CSD_LAiO2 5,0m
Article No.: 61 88 720 0052 0500
Cable assemblies
Hybridcbl. Papst CSD_LAiO2 HD 0,5m
Article No.: 61 88 720 0053 0050
Cable assemblies
Hybridcbl. Papst CSD_LAiO2 HD 10,0m
Article No.: 61 88 720 0053 1000
Cable assemblies
Hybridcbl. Papst CSD_LAiO2 HD 5,0m
Article No.: 61 88 720 0053 0500
Cable assemblies
Hybridcbl. Papst CSD_LAiO2 1,5m
Article No.: 61 88 720 0052 0150
Cable assemblies
Hybridcbl. Papst CSD_LAiO2 HD 3,0m
Article No.: 61 88 720 0053 0300
Cable assemblies
Hybridcbl. Dunker LAiO10 HD 5,0m
Article No.: 61 88 720 0024 0500
Cable assemblies
Hybridcbl. Dunker LAiO10 HD 10,0m
Article No.: 61 88 720 0024 1000
Cable assemblies
Hybridcbl. Dunker LAiO10 HD 3,0m
Article No.: 61 88 720 0024 0300
Cable assemblies
Hybridcbl. Dunker LAiO10 HD 1,5m
Article No.: 61 88 720 0024 0150
Cable assemblies
Hybridcbl. Dunker LAiO10 HD 0,5m
Article No.: 61 88 720 0024 0050
Cable assemblies
Hybridcbl. Papst LAiO20 HD 1,5m
Article No.: 61 88 720 0026 0150
Cable assemblies
Hybridcbl. Papst LAiO20 HD 5,0m
Article No.: 61 88 720 0026 0500
Cable assemblies
Hybridcbl. Papst LAiO20 HD 10,0m
Article No.: 61 88 720 0026 1000
Cable assemblies
Hybridcbl. Papst LAiO20 HD 3,0m
Article No.: 61 88 720 0026 0300
Cable assemblies
Hybridcbl. Papst LAiO20 HD 0,5m
Article No.: 61 88 720 0026 0050
Cable assemblies
Hybridcbl. Dunker LAiO1 5,0m
Article No.: 61 88 720 0001 0500
Cable assemblies
Hybridcbl. Papst LAiO2 3,0m
Article No.: 61 88 720 0011 0300
Cable assemblies
Hybridcbl. Dunker LAiO1 5,0m HD
Article No.: 61 88 720 0002 0500
Cable assemblies
Hybridcbl. Papst LAiO2 1,5m HD
Article No.: 61 88 720 0012 0150
Cable assemblies
Hybridcbl. Dunker LAiO1 0,5m
Article No.: 61 88 720 0001 0050
Cable assemblies
Hybridcbl. Dunker LAiO1 3,0m HD
Article No.: 61 88 720 0002 0300
Cable assemblies
Hybridcbl. Papst LAiO2 0,5m HD
Article No.: 61 88 720 0012 0050
Cable assemblies
Hybridcbl. Papst LAiO2 3,0m HD
Article No.: 61 88 720 0012 0300
Cable assemblies
Hybridcbl. Dunker LAiO1 1,5m HD
Article No.: 61 88 720 0002 0150
Cable assemblies
Hybridcbl. Papst LAiO2 0,5m
Article No.: 61 88 720 0011 0050
Cable assemblies
Hybridcbl. Papst LAiO2 5,0m HD
Article No.: 61 88 720 0012 0500
Cable assemblies
Hybridcbl. Dunker LAiO1 10,0m
Article No.: 61 88 720 0001 1000
Cable assemblies
Hybridcbl. Dunker LAiO1 1,5m
Article No.: 61 88 720 0001 0150
Cable assemblies
Hybridcbl. Papst LAiO2 10,0m HD
Article No.: 61 88 720 0012 1000
Cable assemblies
Hybridcbl. Papst LAiO2 10,0m
Article No.: 61 88 720 0011 1000
Cable assemblies
Hybridcbl. Dunker LAiO1 3,0m
Article No.: 61 88 720 0001 0300
Cable assemblies
Hybridcbl. Papst LAiO2 5,0m
Article No.: 61 88 720 0011 0500
Cable assemblies
Hybridcbl. Dunker LAiO1 10,0m HD
Article No.: 61 88 720 0002 1000
Cable assemblies
Hybridcbl. Dunker LAiO1 0,5m HD
Article No.: 61 88 720 0002 0050
Cable assemblies
Hybridcbl. Papst LAiO2 1,5m
Article No.: 61 88 720 0011 0150
Screw
Fixing Screw Plastic-2,2 x 8-T6
Article No.: 09 06 001 9979
Cable assemblies
M23_19P MA,Int-thread,STR PVC cable,5M
Article No.: 21 37 330 0D75 050
Cable assemblies
M23_19P MA,Int-thread,ANG PVC cable,5M
Article No.: 21 37 340 0D75 050
Cable assemblies
M23_19P MA,Int-thread,ANG PVC cable,10M
Article No.: 21 37 340 0D75 100
Cable assemblies
M23_8P FE,int-thread,STR PUR cable,10M
Article No.: 21 37 380 0G78 100
Cable assemblies
M23_19P MA,Int-thread,STR PVC cable,10M
Article No.: 21 37 330 0D75 100
Cable assemblies
M23_19P MA,Int-thread,ANG PUR cable,10M
Article No.: 21 37 340 0D74 100
Cable assemblies
M23_19P MA,Int-thread,STR PUR cable,10M
Article No.: 21 37 330 0D74 100
Cable assemblies
M23_8P FE,int-thread,STR PUR cable,5M
Article No.: 21 37 380 0G78 050
Cable assemblies
M23_19P MA,Int-thread,ANG PUR cable,5M
Article No.: 21 37 340 0D74 050
Cable assemblies
PPv4 Power 250V/16A 3G1.5qmm PUR 10m
Article No.: 33 59 222 1000 001
Cable assemblies
PPv4 2.0 Power 48V/12A 4G1,5qmm PUR 0.5m
Article No.: 33 59 222 0050 002
Cable assemblies
PPv4 Power 250V/16A 3G1.5qmm PUR 1.0m
Article No.: 33 59 222 0100 001
Cable assemblies
PPv4 2.0 Power 48V/12A 4G1,5qmm PUR 3.0m
Article No.: 33 59 222 0300 002
Cable assemblies
PPv4 Power 250V/16A 3G1,5qmm PUR 7.5m
Article No.: 33 59 222 0750 001
Cable assemblies
PPv4 Power 250V/16A 3G1,5qmm PUR 3.0m
Article No.: 33 59 222 0300 001
Cable assemblies
PPv4 2.0 Power 48V/12A 4G1,5qmm PUR 10m
Article No.: 33 59 222 1000 002
Cable assemblies
PPv4 Power 250V/16A 3G1,5qmm PUR 2.0m
Article No.: 33 59 222 0200 001
Cable assemblies
PPv4 2.0 Power 48V/12A 4G1,5qmm PUR 4.0m
Article No.: 33 59 222 0400 002
Cable assemblies
PPv4 Power 250V/16A 3G1.5qmm PUR 30m
Article No.: 33 59 222 3000 001
Cable assemblies
PPv4 2.0 Power 48V/12A 4G1,5qmm PUR 2.0m
Article No.: 33 59 222 0200 002
Cable assemblies
PPv4 Power 250V/16A 3G1,5qmm PUR 20m
Article No.: 33 59 222 2000 001
Cable assemblies
PPv4 2.0 Power 48V/12A 4G1,5qmm PUR 30m
Article No.: 33 59 222 3000 002
Cable assemblies
PPv4 2.0 Power 48V/12A 4G1,5qmm PUR 5.0m
Article No.: 33 59 222 0500 002
Cable assemblies
PPv4 Power 250V/16A 3G1,5qmm PUR 4.0m
Article No.: 33 59 222 0400 001
Cable assemblies
PPv4 Power 250V/16A 3G1,5qmm PUR 0.5m
Article No.: 33 59 222 0050 001
Cable assemblies
PPv4 2.0 Power 48V/12A 4G1,5qmm PUR 7.5m
Article No.: 33 59 222 0750 002
Cable assemblies
PPv4 2.0 Power 48V/12A 4G1,5qmm PUR 1.0m
Article No.: 33 59 222 0100 002
Cable assemblies
PPv4 2.0 Power 48V/12A 4G1,5qmm PUR 20m
Article No.: 33 59 222 2000 002
Cable assemblies
PPv4 Power 250V/16A 3G1,5qmm PUR 15m
Article No.: 33 59 222 1500 001
Cable assemblies
PPv4 2.0 Power 48V/12A 4G1,5qmm PUR 15m
Article No.: 33 59 222 1500 002
Cable assemblies
PPv4 Power 250V/16A 3G1.5qmm PUR 5.0m
Article No.: 33 59 222 0500 001
Cable assemblies
PPv4 2.0 Power 48V/12A 4G1,5qmm HMH 2,0m
Article No.: 33 59 222 0200 012
Cable assemblies
PPv4 2.0 Power 48V/12A 4G1,5qmm HMH 5,0m
Article No.: 33 59 222 0500 012
Cable assemblies
PPv4 2.0 Power 48V/12A 4G1,5qmm HMH 7,5m
Article No.: 33 59 222 0750 012
Cable assemblies
PPv4 2.0 Power 48V/12A 4G1,5qmm HMH 0,8m
Article No.: 33 59 222 0080 012
Cable assemblies
PPv4 2.0 Power 48V/12A 4G1,5qmm HMH 10m
Article No.: 33 59 222 1000 012
Cable assemblies
PPv4 2.0 Power 48V/12A 4G1,5qmm HMH 1,0m
Article No.: 33 59 222 0100 012
Cable assemblies
PPv4 2.0 Power 48V/12A 4G1,5qmm HMH 4,0m
Article No.: 33 59 222 0400 012
Cable assemblies
PPv4 2.0 Power 48V/12A 4G1,5qmm HMH 3,0m
Article No.: 33 59 222 0300 012
Cable assemblies
PPv4 2.0 Power 48V/12A 4G1,5qmm HMH 1,5m
Article No.: 33 59 222 0150 012
Cable assemblies
PPv4 2.0 Power 48V/12A 4G1,5qmm HMH 0,5m
Article No.: 33 59 222 0050 012
Cable assemblies
PPv4 2.0 Power 48V/12A 4G1,5qmm PUR 9.5m
Article No.: 33 59 222 0950 002
Cable assemblies
PPv4 2.0 Power 48V/12A 4G1,5qmm PUR 8.0m
Article No.: 33 59 222 0800 002
Cable assemblies
PPv4 2.0 Power 48V/12A 4G1,5qmm PUR 4.5m
Article No.: 33 59 222 0450 002
Cable assemblies
PPv4 2.0 Power 48V/12A 4G1,5qmm PUR 8.5m
Article No.: 33 59 222 0850 002
Cable assemblies
PPv4 2.0 Power 48V/12A 4G1,5qmm PUR 3.5m
Article No.: 33 59 222 0350 002
Cable assemblies
PPv4 2.0 Power 48V/12A 4G1,5qmm PUR 5.5m
Article No.: 33 59 222 0550 002
Cable assemblies
PPv4 2.0 Power 48V/12A 4G1,5qmm PUR 9.0m
Article No.: 33 59 222 0900 002
Cable assemblies
PPv4 2.0 Power 48V/12A 4G1,5qmm PUR 7.0m
Article No.: 33 59 222 0700 002
Cable assemblies
PPv4 2.0 Power 48V/12A 4G1,5qmm PUR 6.0m
Article No.: 33 59 222 0600 002
Cable assemblies
PPv4 2.0 Power 48V/12A 4G1,5qmm PUR 12m
Article No.: 33 59 222 1200 002
Cable assemblies
PPv4 2.0 Power 48V/12A 4G1,5qmm PUR 6.5m
Article No.: 33 59 222 0650 002
Cable assemblies
PPv4 2.0 Power 48V/12A 4G1,5qmm PUR 11m
Article No.: 33 59 222 1100 002
Crimp contact
M23 P male-c 1mm (0,75–1,5mm²) Au
Article No.: 09 15 600 6102
Crimp contact
M23 P female-c 1mm (0,75–1,5mm²) Au
Article No.: 09 15 600 6202
Screw
self-tapping screw for plastic 2,2x5-T6
Article No.: 09 06 001 9982
Screw
self-tapping screw for plastic 2,2x7-T6
Article No.: 09 06 001 9980
Screw
self-tapping screw for plastic 2,2x6-T6
Article No.: 09 06 001 9981
Hood
M23 P Hood 3-7 mm
Article No.: 09 15 600 0401
Cable assemblies
Size 15 6-pol st/- f/- PUR 2,5mm² 10m
Article No.: 21 34 290 0642 100
Cable assemblies
Size 15 6-pol st/- m/- PUR 1,5mm² 5,0m
Article No.: 21 34 280 0641 050
Cable assemblies
Size 15 6-pol st/- m/- PUR 1,5mm² 10m
Article No.: 21 34 280 0641 100
Cable assemblies
Size 15 6-pol st/- f/- PUR 1,5mm² 1,0m
Article No.: 21 34 290 0641 010
Cable assemblies
Size 15 6-pol st/- f/- PUR 2,5mm² 5,0m
Article No.: 21 34 290 0642 050
Cable assemblies
Size 15 6-pol st/- f/- PUR 2,5mm² 1,0m
Article No.: 21 34 290 0642 010
Cable assemblies
Size 15 6-pol st/st m/f PUR 1,5mm² 10m
Article No.: 21 34 282 9641 100
Cable assemblies
Size 15 6-pol st/- f/- PUR 1,5mm² 5,0m
Article No.: 21 34 290 0641 050
Cable assemblies
Size 15 6-pol st/st m/f PUR 1,5mm² 1,0m
Article No.: 21 34 282 9641 010
Cable assemblies
Size 15 6-pol st/st m/f PUR 2,5mm² 5,0m
Article No.: 21 34 282 9642 050
Cable assemblies
Size 15 6-pol st/st m/f PUR 2,5mm² 1,0m
Article No.: 21 34 282 9642 010
Cable assemblies
Size 15 6-pol st/st m/f PUR 2,5mm² 10m
Article No.: 21 34 282 9642 100
Cable assemblies
Size 15 6-pol st/- m/- PUR 2,5mm² 10m
Article No.: 21 34 280 0642 100
Cable assemblies
Size 15 6-pol st/st m/f PUR 2,5mm² 1,5m
Article No.: 21 34 282 9642 015
Cable assemblies
Size 15 6-pol st/- m/- PUR 2,5mm² 1,0m
Article No.: 21 34 280 0642 010
Cable assemblies
Size 15 6-pol st/- f/- PUR 1,5mm² 10m
Article No.: 21 34 290 0641 100
Cable assemblies
Size 15 6-pol st/st m/f PUR 1,5mm² 5,0m
Article No.: 21 34 282 9641 050
Cable assemblies
Size 15 6-pol st/- m/- PUR 2,5mm² 1,5m
Article No.: 21 34 280 0642 015
Cable assemblies
Size 15 6-pol st/- m/- PUR 1,5mm² 1,5m
Article No.: 21 34 280 0641 015
Cable assemblies
Size 15 6-pol st/st m/f PUR 1,5mm² 1,5m
Article No.: 21 34 282 9641 015
Cable assemblies
Size 15 6-pol st/- f/- PUR 2,5mm² 1,5m
Article No.: 21 34 290 0642 015
Cable assemblies
Size 15 6-pol st/- f/- PUR 1,5mm² 1,5m
Article No.: 21 34 290 0641 015
Cable assemblies
Size 15 6-pol st/- m/- PUR 1,5mm² 1,0m
Article No.: 21 34 280 0641 010
Cable assemblies
Size 15 6-pol st/- m/- PUR 2,5mm² 5,0m
Article No.: 21 34 280 0642 050
Cable housing
M17-CCH-SCR-STR-SHLD-3.5-6.5mm
Article No.: 21 17 100 0100
Cable housing
M17-CCH-SCR-STR-SHLD-6.5-10mm
Article No.: 21 17 100 0200
Cable housing
M17-CCH-SCR-STR-SHLD-10-13mm
Article No.: 21 17 100 0300
Cable housing
M17-CCH-BAY-STR-SHLD-6.5-10mm
Article No.: 21 17 200 0200
Cable housing
M17-CCH-BAY-STR-SHLD-3.5-6.5mm
Article No.: 21 17 200 0100
Cable housing
M17-CCH-BAY-STR-SHLD-10-13mm
Article No.: 21 17 200 0300
Cable to cable housing
M17-COUPH-SCR/BAY-STR-SHLD-3.5-6.5mm
Article No.: 21 17 200 1100
Cable to cable housing
M17-COUPH-SCR/BAY-STR-SHLD-6.5-10mm
Article No.: 21 17 200 1200
Cable to cable housing
M17-COUPH-SCR/BAY-STR-SHLD-10-13mm
Article No.: 21 17 200 1300
Inserts
M17-INS-HYB-CRT-9P-5+3+PE-FE
Article No.: 21 17 530 0000
Inserts
M17-INS-HYB-CRT-9P-5+3+PE-MA
Article No.: 21 17 529 0000
Crimp contact
M17 Crimp Contact 0,6mm,male,0,08-0,14mm
Article No.: 21 17 061 0000
Crimp contact
M17 Crimp Contact 0,6mm,male,0,25-0,5mm²
Article No.: 21 17 063 0000
Crimp contact
M17 Crimp Contact 0,6mm, FE,0,08-0,14mm²
Article No.: 21 17 062 0000
Crimp contact
M17 Crimp Contact 0,6mm, FE,0,25-0,5mm²
Article No.: 21 17 064 0000
Crimp contact
M17 Crimp Contact 1,0mm,male,0,08-0,14mm
Article No.: 21 17 065 0000
Crimp contact
M17 Crimp Contact 1,0mm, FE,0,08-0,14mm²
Article No.: 21 17 066 0000
Crimp contact
M17 Crimp Contact 1,0mm,male,0,75-1,0mm²
Article No.: 21 17 069 0000
Crimp contact
M17 Crimp Contact 1,0mm, FE ,0,75-1,0mm²
Article No.: 21 17 070 0000
Crimp contact
M17 Crimp Contact 1,0mm,male,1,5mm²
Article No.: 21 17 071 0000
Crimp contact
M17 Crimp Contact 1,0mm,female,1,5mm²
Article No.: 21 17 072 0000
Crimp contact
M17 Crimp Contact 1,0mm,male,0,25-0,5mm²
Article No.: 21 17 067 0000
Crimp contact
M17 Crimp Contact 1,0mm,female,0,25-0,5m
Article No.: 21 17 068 0000
Protection cover
M17 Protection cover IP40 - Inter. lock.
Article No.: 21 17 000 0001
Protection cover
M17 Protection cover IP40 - Exter. lock.
Article No.: 21 17 000 0002
Crimp contact
DIN-Power crimp 3,F, PL2, 2500 Rolle
Article No.: 09 06 000 6482 310
Locking lever
DIN Signal locking lever set
Article No.: 09 03 000 9983
Junction element O
DIN Signal junction element set
Article No.: 09 03 000 9984
277 (of 277)