Product category:
Data panel feed throughs
Industrial Ethernet
Filter
Products 146
Relevance
Coupler
RJI RJ45 10G Cat6A, 8p IP20 coupler
Article No.: 09 45 545 1560
Connectors
Han3A RJ45 10G Cat6A PFT 8p with cover
Article No.: 09 45 215 1562
Coupler
RJI RJ45 Keystone bulkhead jack IP20
Article No.: 09 45 545 1568
Panel feed through
PANEL FEED THROUGH M12D COD.FEMALE 4PINS
Article No.: 21 03 371 2403
Connectors
Han3A RJ45 Cat5 PFT 8p
Article No.: 09 45 215 1100
Connectors
Han PushPull PFT metal Bulkhead Cat.6A
Article No.: 09 35 225 0311
Connectors
RJI RJ45 10G Cat.6, 8p jack IDC AWG24-22
Article No.: 09 45 545 1562
Connectors
preLink RJ45 Keystone module empty
Article No.: 20 82 500 0001
Panel feed through
M12 PFT D-coded female straight 0,5m
Article No.: 21 03 375 2400
Connectors
preLink RJ45 Jack HIFF Set AWG 26/27
Article No.: 20 82 001 0002
Adapter
Han3A RJ45 PFT HIFF adapter
Article No.: 09 45 515 0024
Connectors
preLink RJ45 HIFF module empty
Article No.: 20 82 000 0002
Connectors
Han3A RJ45 Cat5 PFT 8p with cover
Article No.: 09 45 215 1103
Connectors
RJI Han 3A RJ45 PFT Cat. 6A metal
Article No.: 09 45 215 1560
Bulkhead mounted housing
ushPull V4, compact housing HIFF
Article No.: 09 45 545 0041
Connectors
RJI RJ45 10G Cat.6, 8p jack IDC AWG28-24
Article No.: 09 45 545 1561
Connectors
PushPull V4 PFT, 10G, Cat.6A, 8-pin
Article No.: 09 45 245 1561
Connectors
Han3A RJ45 Cat5 PFT 8p, angled
Article No.: 09 45 215 1108
Cable to cable housing
HPP V4 cable hood 6,5-9,5mm
Article No.: 09 45 345 0000
Connectors
preLink RJ45 Jack HIFF Set AWG 22/24
Article No.: 20 82 001 0001
Connectors
preLink RJ45 Keystoneset AWG22/23
Article No.: 20 82 501 0001
Connectors
Han3A RJ45 10G Cat6A PFT insert 8p
Article No.: 09 45 200 1560
Connectors
RJI Keystone Cat.6, 8p IDC AWG24-22
Article No.: 09 45 545 1564
PCB adapter
PANEL FEED THROUGH M12-F D-cod. 4 PINS
Article No.: 21 03 371 2415
Panel feed through
M12 PFT Crimp 8-pole x-coded female 0.3m
Article No.: 21 33 080 0850 003
Bulkhead mounted housing
Han PushPull PFT metal rectangular HIFF
Article No.: 09 35 012 0311
Connectors
Han3A RJ45 10G Cat6A PFT 8p plastic
Article No.: 09 45 225 1560
Connectors
Han PP PFT met. circular Bulkhead Cat.6A
Article No.: 09 35 225 0312
Connectors
RJI RJ45 PN Cat.5, 4p jack IDC AWG24-22
Article No.: 09 45 545 1120
Bulkhead mounted housing
Han PushPull PFT plastic HIFF
Article No.: 09 35 012 0331
Cable connector, Panel feed through
preLink M12-D cable jack 4-pole Cat.5
Article No.: 20 82 005 2001
Cable connector, Panel feed through
preLink M12-X cable jack 8-pole Cat.6A
Article No.: 20 82 006 2001
Connectors
RJI Keystone Cat.6, 8p IDC AWG28-24
Article No.: 09 45 545 1563
Connectors
Han3A RJ45 Cat5 PFT 8p plastic
Article No.: 09 45 225 1100
Bulkhead mounted housing
HPP V4 hood surface mounting
Article No.: 09 45 345 0001
Connectors
MPP-PFT-ix/ix-10p-F-P-A-cod
Article No.: 09 51 221 0001
Cable to cable housing
Han PP V14 cable hood 6,5-9,5mm
Article No.: 09 35 002 0431
Connectors
Han3M RJ45 10G Cat6A PFT 8p
Article No.: 09 45 215 1561
Bulkhead mounted housing
Han PushPull PFT metal circular HIFF
Article No.: 09 35 012 0312
Panel feed through
PANEEL FEED THROUGH M12 COD MALE 4PINS
Article No.: 21 03 371 1403
Panel feed through
M12 PFT Crimp 8-pole X-coded female 0.3m
Article No.: 21 33 070 0853 003
Connectors
Han PushPull PFT plastic Bulkhead Cat.6A
Article No.: 09 35 225 0331
Connectors
preLink RJ45 Keystone module angled
Article No.: 20 82 500 0002
Connectors
RJI Keystone Cat.5, 4p IDC AWG24-22
Article No.: 09 45 545 1122
Connectors
Han3A RJ45 Cat5 PFT 8p angled plastic
Article No.: 09 45 225 1108
Connectors
Han PushPull RJ45 90° metal WDF
Article No.: 09 35 226 0311
Connectors
Han3A RJ45 PFT angled (4 hole)
Article No.: 09 45 215 1118
Connectors
HPP V4 RJ45 Cat5 EI-PFT 8p, metal
Article No.: 09 45 295 1130
Connectors
Han3M RJ45 Cat5 PFT 8p
Article No.: 09 45 215 1102
Connectors
Han3M RJ45 Cat5 PFT 8p, angled
Article No.: 09 45 215 1109
Panel feed through
M12 PFT male 4-pole D-coded M16x1.5
Article No.: 21 03 371 1405
Connectors
Han3A RJ45 Cat5 PFT 8p, EMC
Article No.: 09 45 215 1104
Panel feed through
M12 PFT Crimp 8-pole x-coded female 0.5m
Article No.: 21 33 080 0850 005
Panel feed through
M12 PFT Crimp 8-pole x-coded female 1m
Article No.: 21 33 080 0850 010
Cable to cable housing
Han PP V14 cable hood 9-13mm
Article No.: 09 35 002 0433
Panel feed through
M12 PFT Crimp 8-pole X-coded female 0.5m
Article No.: 21 33 070 0853 005
Panel feed through
M12 PFT Crimp 8-pole X-coded female 1m
Article No.: 21 33 070 0853 010
Panel feed through
M12 PFT Crimp 8-pole x-coded female 1.5m
Article No.: 21 33 080 0850 015
Panel feed through
M12 PFT Crimp 8-pole X-coded female 1,5m
Article No.: 21 33 070 0853 015
Connectors
Han PushPull RJ45 90° WDF
Article No.: 09 35 226 0331
Termination block
preLink Terminal mod AWG22/24 black 1=10
Article No.: 20 82 000 0005
Termination block
preLink Terminal mod AWG26/27 white 1=10
Article No.: 20 82 000 0003
Outlet
preLink Han 3 A RJ45 Metal Outlet
Article No.: 20 82 102 0101
Termination block
preLink Terminal mod AWG22/24, yel. 1=10
Article No.: 20 82 000 0001
Protection cover
preLink protection cover 1=10
Article No.: 20 82 000 9915
Patch panel
Keystone Patch panel, loaded
Article No.: 20 82 405 0001
Patch panel
Keystone Patch panel, unloaded
Article No.: 20 82 400 0002
Outlet
Metal Outlet Han PushPull with preLink
Article No.: 20 82 104 0101
Termination block
preLink Terminal mod AWG22/24 blk. 1=100
Article No.: 20 82 000 0005 XL
Protection cover
blinding cap for female with eyelet
Article No.: 21 01 000 0030
Protection cover
blinding cap for female with cable clip
Article No.: 21 01 000 0031
Protection cover
blinding cap for male with cable clip
Article No.: 21 01 000 0038
Lock nut
Lock Nut M16x1,5 SW18
Article No.: 21 01 000 0018
Lock nut
Lock Nut, Metal, PG9, SW 18
Article No.: 21 01 000 0008
Protection cover
SEALING CAP M12 Plastic
Article No.: 21 01 000 0003
Lock nut
Lock nut M16 x 1,5
Article No.: 21 01 000 0010
Protection cover
blinding cap for male with eyelet
Article No.: 21 01 000 0033
Protection cover
Han PP Power L plug cover IP65
Article No.: 09 35 004 5412
Protection cover
Han PP Power L device cover IP65
Article No.: 09 35 004 5402
Colour clip
PP V4 coding clip for receptacle; green
Article No.: 09 45 840 0024
Colour clip
PP V4 coding clip for receptacle; yellow
Article No.: 09 45 840 0022
Colour clip
PP V4 coding clip for receptacle; violet
Article No.: 09 45 840 0025
Colour clip
PP V4 coding clip for receptacle; blue
Article No.: 09 45 840 0026
Colour clip
PP V4 coding clip for receptacle; red
Article No.: 09 45 840 0023
Protection cover
M12-ACC- PLASTICCAP FOR M12 FEMALE
Article No.: 21 41 000 0002
Protection cover
M12-ACC- PLASTICCAP FOR M12 MALE
Article No.: 21 41 000 0001
Dust protection cover
Protection Cover Han PushPull RJ45 V14
Article No.: 61 04 600 0194 00
Cable assemblies
RJI RJ45 PFT cable plug-jack Cat6, 0,5m
Article No.: 09 45 545 1504
Cable assemblies
RJI RJ45 PFT cable plug-jack Cat6, 5,0m
Article No.: 09 45 545 1516
Cable assemblies
RJI RJ45 PFT cable plug-jack Cat6, 1,0m
Article No.: 09 45 545 1509
Protection cover
HPP V4 cover pL IP65/67 nylon cord M3
Article No.: 09 45 845 0011 024
Copper band
RJI tinned copper tape; 12mm, reel 10m
Article No.: 09 45 800 0200
Protection cover set
RJI cover for 09458510002
Article No.: 09 45 851 0003
Coding pin set
Han3A RJ45 coding key set (5 sets)
Article No.: 09 45 820 0000
Protection cover
HPP V4 device protection cover IP40
Article No.: 09 45 845 0003
Protection cover
Han PP dust cap device IP65 100pcs
Article No.: 09 35 002 5402 XL
Dust protection cover
Han PushPull dust cap plug IP40
Article No.: 09 35 002 5412
Protection cover
Han PushPull dust cap device IP65
Article No.: 09 35 002 5403 XL
Cable assemblies
RJI RJ45 PFT cable plug-jack Cat6, 7,5m
Article No.: 09 45 545 1517
Blind plate
HPP V4 blind cover
Article No.: 09 45 845 0019
Dust protection cover
Han PushPull dust cap device IP40
Article No.: 09 35 002 5401
Protection cover
Han PushPull dust cap device IP65
Article No.: 09 35 002 5402
Cable assemblies
RJI RJ45 PFT cable plug-jack Cat6, 0,15m
Article No.: 09 45 545 1500
Cable assemblies
RJI RJ45 PFT cable plug-jack Cat6, 10,0m
Article No.: 09 45 545 1518
Cable assemblies
RJI RJ45 PFT cable plug-jack Cat6, 0,2m
Article No.: 09 45 545 1501
Cable assemblies
RJI RJ45 PFT cable plug-jack Cat6, 0,3m
Article No.: 09 45 545 1502
Cable assemblies
RJI RJ45 PFT cable plug-jack Cat6, 0,7m
Article No.: 09 45 545 1506
Adapter
Han3A RJ45 PFT adapter w/o clip
Article No.: 09 45 515 0022
Cable assemblies
RJI RJ45 PFT cable plug-jack Cat6, 2,5m
Article No.: 09 45 545 1512
Cable assemblies
RJI RJ45 PFT cable plug-jack Cat6, 1,5m
Article No.: 09 45 545 1510
Adapter
Han3A RJ45 PFT adapter
Article No.: 09 45 515 0020
Connecting hardware, panels and outlets
RJI Han3A Metal Outlet IP65/67 empty
Article No.: 09 45 815 0000
Protection cover
HPP V4 cover pL IP65/67 plast.cord M3
Article No.: 09 45 845 0009
Protection cover
HPP V4 cover pL IP65/67, w./o. cord
Article No.: 09 45 845 0009 024
Distribution module
RJI DIN-rail outlet for keystone jacks
Article No.: 09 45 851 0000
Connecting hardware, panels and outlets
Han3A RJ45 Cat6A Metal Outlet IP65/67
Article No.: 09 45 815 1560
Protection cover set
RJI DIN-rail outlet cover set
Article No.: 09 45 851 0001
Distribution module
RJI DIN-rail outlet for keystone jacks
Article No.: 09 45 851 0002
Protection cover
RJI RJ45 jack cover black
Article No.: 09 45 852 0001
Distribution module
RJ Ind IP44 wall outlet 2x RJ45 keystone
Article No.: 09 45 851 0015
Dust protection cover
Han PP Power L cover device IP65 100pcs
Article No.: 09 35 004 5402 XL
Dust protection cover
Han PP Power L plug cover IP65 100pcs
Article No.: 09 35 004 5412 XL
Cable assemblies
RJI RJ45 PFT cable plug-jack Cat6, 4,0m
Article No.: 09 45 545 1515
Cable assemblies
RJI RJ45 PFT cable plug-jack Cat6, 0,9m
Article No.: 09 45 545 1508
Cable assemblies
RJI RJ45 PFT cable plug-jack Cat6, 3,5m
Article No.: 09 45 545 1514
Cable assemblies
RJI RJ45 PFT cable plug-jack Cat6, 0,6m
Article No.: 09 45 545 1505
Cable assemblies
RJI RJ45 PFT cable plug-jack Cat6, 0,8m
Article No.: 09 45 545 1507
Cable assemblies
RJI RJ45 PFT cable plug-jack Cat6, 0,4m
Article No.: 09 45 545 1503
Cable assemblies
RJI RJ45 PFT cable plug-jack Cat6, 2,0m
Article No.: 09 45 545 1511
Cable assemblies
RJI RJ45 PFT cable plug-jack Cat6, 0,25m
Article No.: 09 45 545 1519
Cable assemblies
RJI RJ45 PFT cable plug-jack Cat6, 3,0m
Article No.: 09 45 545 1513
Distance fixing bracket
Fixing flange for Aida Coupling PP RJ45
Article No.: 61 04 600 0182 02
Seal
Han PushPull gasket
Article No.: 09 35 002 9901
Seal
Han PushPull gasket 500pcs
Article No.: 09 35 002 9901 XL
Protection cover
MPP-ACC-DUST CAP DEVICE LANYARD IP65/67
Article No.: 09 51 800 0003
Coupler
RJI coupler housing empty IP 65/67
Article No.: 09 45 805 0000
Coupler
RJI coupler housing Cat. 6A IP 65/67
Article No.: 09 45 805 1560
Outlet
PP-V4-OUT-IDC-RJ45-8P-J-P-BL, AWG 24-22
Article No.: 09 45 845 1562
Outlet
PP-V4-OUT-HIFF-P-BL, empty
Article No.: 09 45 845 1560
Outlet
PP-V4-OUT-IDC-RJ45-8P-J-P-WH, AWG 24-22
Article No.: 09 45 845 1563
Bulkhead mounted housing
HPP V4 Comp.Hous HIFF w/o logo grey seal
Article No.: 09 45 545 0044
Panel feed through
M12-PP-PFT-CRIMP-4P-DCOD-F-0.5
Article No.: 21 03 371 2453
Cable assemblies
RJI RJ45 PFT cable plug-jack Cat6, 15,0m
Article No.: 09 45 545 1522
Cable assemblies
RJI RJ45 PFT cable plug-jack Cat6, 20,0m
Article No.: 09 45 545 1520
Cable assemblies
RJI RJ45 PFT cable plug-jack Cat6, 25,0m
Article No.: 09 45 545 1521
Connectors
ix Industrial 10A-1 jack SL-S
Article No.: 09 45 181 2569 XL
146 (of 146)