har-flexicon 1,27 MSH-4 SAMPLE BK
Article No.: 14 11 041 0002 333
Image is for illustration purposes only. Please refer to product description.
har-flexicon 1,27 MSH-4 SAMPLE BK
Article No.: 14 11 041 0002 333
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | har-flexicon® |
Element | Header |
Termination method | Reflow soldering termination (SMT) |
---|---|
Connection type | PCB to cable |
Number of contacts | 4 |
Pack contents | Sample |
Contact rows | 1 |
---|---|
Contact spacing (termination side) | 1.27 mm |
Rated current | 2 A |
Rated voltage | 16 V |
Rated impulse voltage | 0.5 kV |
Pollution degree | 3 |
Clearance distance | ≥ 0.45 mm |
Creepage distance | ≥ 0.45 mm |
Insulation resistance | >109 Ω |
Contact resistance | ≤ 20 mΩ |
Limiting temperature | -40 ... +125 °C |
Insertion force | 7 N |
Withdrawal force | 11 N |
Isolation group | IIIa (175 ≤ CTI < 400) |
Vibration resistance | 10-2000 Hz, 1.5 mm/20g, 10 sweep cycles |
Shock resistance | 50 g / 11 ms, 10 shocks / axis and direction |
Material (insert) | Liquid crystal polymer (LCP) |
---|---|
Colour (insert) | Black |
Material (contacts) | Copper alloy |
Surface (contacts) | Noble metal over Ni Mating side |
Sn over Ni Termination side | |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Naphthalene |
UL / CSA |
---|
Packaging size | 1 |
---|---|
Net weight | 0.28 g |
Country of origin | Vietnam |
European customs tariff number | 85366990 |
GTIN | 5713140112490 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
Previous
Next