female connector S60, 11pole
Article No.: 17 66 011 2802
Image is for illustration purposes only. Please refer to product description.
female connector S60, 11pole
Article No.: 17 66 011 2802
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | har-driveĀ® |
Element | Female connector |
Specification | for 60 mm PCB distance |
Termination method | Wave soldering termination |
---|---|
Connection type | Mezzanine |
Number of contacts | 11 |
Contact spacing (termination side) | 6.3 mm |
---|---|
Contact spacing (mating side) | 6.3 mm |
Rated current | ā 19 A |
Rated current | Rated current measured at 75 Ā°C, see derating curve for details |
Pollution degree | 2 |
Clearance distance | ā 5 mm |
Creepage distance | ā 5.5 mm |
Insulation resistance | >109 Ī© |
Contact resistance | ā¤ 2 mĪ© |
Limiting temperature | -55 ... +125 Ā°C |
Performance level | 2 |
Mating cycles | ā„ 100 |
Test voltage U<sub>r.m.s.</sub> | 2.21 kV |
Isolation group | I (600 ā¤ CTI) |
Hot plugging | No |
Material (insert) | Polyamide (PA) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material (contacts) | Copper alloy |
Surface (contacts) | Au over Ni Mating side |
Sn over Ni Termination side | |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Specifications | IEC 61984 |
---|
Packaging size | 10 |
---|---|
Net weight | 30 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140276536 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
Previous
Next