SC quick assembly connector 1mm POF

Article No.: 20 10 001 5217


FO contact

SC quick assembly connector 1mm POF

Article No.: 20 10 001 5217

to see prices and availability.

0

Properties Overview

FO contact for POF, Fast termination

Product Details


Category Contacts
Series SC
Type of contact FO contact
Description of the contact for POF Fast termination
Manufacturing process Turned contacts
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Antimony trioxide
Lead
Nickel
Packaging size 4
Net weight 6 g
Country of origin Germany
European customs tariff number 85367000
GTIN 5713140133426
ETIM EC000796
eCl@ss 27440204 Contact for industrial connectors
Previous
Next