Powercbl 7/8" f 5G1,5mm² 4+PE 3,0m
Article No.: 61 88 780 2003 0
Image is for illustration purposes only. Please refer to product description.
Powercbl 7/8" f 5G1,5mm² 4+PE 3,0m
Article No.: 61 88 780 2003 0
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | Circular connectors 7/8" |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | 7/8" |
Female Straight | |
Type of cable | Copper cable (round) |
Cable length | 3 m |
---|---|
Number of cores | 5 |
Core structure | 5x 1.5 mm² |
Number of contacts | 5 |
Number of power contacts | 4 |
Number of special contacts | 1 |
Specification of special contacts | PE contact |
Material (cable) | PVC |
---|---|
Colour (cable) | Black |
Packaging size | 1 |
---|---|
Net weight | 441 g |
Country of origin | Germany |
European customs tariff number | 85444290 |
GTIN | 5713140236868 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next