M17-DEVH-SCR/BAY-STR-FM-21X21-2.7
Article No.: 21 17 200 4100
Image is for illustration purposes only. Please refer to product description.
M17-DEVH-SCR/BAY-STR-FM-21X21-2.7
Article No.: 21 17 200 4100
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | Circular connectors M17 |
Type of hood/housing | Flange housing |
Description of hood/housing | Front mounting |
Square mounting flange |
Size | M17 |
---|---|
Shielding | Shielded |
Version | Top entry |
Locking type | Screw locking |
Toggle locking |
Limiting temperature | -40 ... +125 °C |
---|---|
Number of relockings | ≥ 500 |
Degree of protection acc. to IEC 60529 | IP66 / IP67 screwed / locked condition |
Material (hood/housing) | Copper-zinc alloy |
---|---|
Surface (hood/housing) | Nickel plated |
Material (seal) | Viton |
Colour (seal) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Specifications | IEC 61984 |
---|---|
IEC 60664-1 | |
UL / CSA | |
Approvals | CE |
Packaging size | 1 |
---|---|
Net weight | 24.93 g |
1 g | |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140819573 |
eCl@ss | 27440224 Shell for circular connectors |
Previous
Next