M12-L fem. 5p A-cod. with conduit M17x1
Article No.: 21 03 812 2511
Image is for illustration purposes only. Please refer to product description.
M12-L fem. 5p A-cod. with conduit M17x1
Article No.: 21 03 812 2511
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | Circular connectors M12 |
Element | Cable connector |
Specification | with conduit |
Straight |
Termination method | Crimp termination |
---|---|
Gender | Female |
Shielding | Shielded |
Number of contacts | 4 |
5 | |
Coding | A-coding |
Locking type | Screw locking |
Details | Please order crimp contacts separately. |
Conductor cross-section | 0.14 ... 0.75 mm² |
---|---|
Conductor cross-section [AWG] | AWG 26 ... AWG 18 |
Wire outer diameter | ≤ 2.3 mm |
Rated current | 4 A |
Rated voltage | 48 V AC |
60 V DC | |
Rated impulse voltage | 1.5 kV |
Pollution degree | 3 |
Overvoltage category | III |
Insulation resistance | >108 Ω |
Contact resistance | ≤ 10 mΩ |
Tightening torque | 0.6 Nm |
Wrench size (knurled screw / knurled nut) | 17 |
Limiting temperature | -40 ... +85 °C |
Mating cycles | ≥ 500 |
Degree of protection acc. to IEC 60529 | IP65 / IP67 mated condition |
Cable diameter | 4.5 ... 8.8 mm |
Isolation group | I (600 ≤ CTI) |
Material (insert) | Polyamide (PA) |
---|---|
Material (hood/housing) | Zinc die-cast |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Naphthalene | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Specifications | IEC 61076-2-101 |
---|---|
UL / CSA | |
Packaging size | 1 |
---|---|
Net weight | 45 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140139565 |
ETIM | EC002635 |
eCl@ss | 27440116 Circular connector (for field assembly) |
Previous
Next