M12 Cable Assembly A-cod st/- m/- 2,0m
Article No.: 21 34 840 0882 020
Image is for illustration purposes only. Please refer to product description.
M12 Cable Assembly A-cod st/- m/- 2,0m
Article No.: 21 34 840 0882 020
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | 8x0,25mm² PVC grey Show details |
---|---|
Connector 1 | M12 A8 straight male unshld Show details |
Category | System cabling |
---|---|
Series | Circular connectors M12 |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | M12 A-coding |
Male Straight | |
Type of cable | Copper cable (round) |
Cable length | 2 m |
---|---|
Number of cores | 8 |
Core structure | 8x 0.25 mm² |
Coding | A-coding |
Material (cable) | PVC |
---|---|
Colour (cable) | Grey |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Approvals | CE |
---|
Packaging size | 1 |
---|---|
Net weight | 130 g |
Country of origin | Czechia |
European customs tariff number | 85444290 |
GTIN | 5713140142046 |
ETIM | EC001855 |
eCl@ss | 27060311 Assembled sensor actuator-line |
Previous
Next