Han1A CA 3+PE -latch m/- PVC 5m
Article No.: 33 50 040 0201 050
Image is for illustration purposes only. Please refer to product description.
Han1A CA 3+PE -latch m/- PVC 5m
Article No.: 33 50 040 0201 050
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Connector 1 | Han 1A-3+PE-C-m latch Show details |
---|---|
Han 1A-back shell 5,7-10mm Show details | |
Han E M Crimp Contact Ag 2.5 mm²/ 14 AWG Show details |
Category | System cabling |
---|---|
Series | Han® 1A |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | Han® 1A Male |
Type of cable | Copper cable (round) |
Description of the cable | Oil resistant |
Cable length | 5 m |
---|---|
Number of cores | 4 |
Core structure | 4x 2.5 mm² |
Number of contacts | 3 |
PE contact | Yes |
Locking type | Snap-in latches |
Details | Not be coupled or decoupled under electrical load. |
Assembly and installation must be carried out by a qualified electrician. |
Rated current | 16 A |
---|---|
Rated voltage | 400 V |
Rated voltage conductor-earth | 300 V |
Limiting temperature | -40 ... +80 °C unmoved |
-15 ... +80 °C moved | |
Mating cycles | ≥ 100 |
Degree of protection acc. to IEC 60529 | IP65 |
Cable diameter | 9.2 mm |
Material (cable) | PVC |
---|---|
Colour (cable) | Grey |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 567c8b78-5fa0-43aa-a4c0-beb9d99b7769 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Specifications | IEC 60332-1-2 Flame retardancy |
---|
Packaging size | 1 |
---|---|
Net weight | 800 g |
Country of origin | Romania |
European customs tariff number | 85444290 |
GTIN | 5713140237162 |
ETIM | EC001855 |
eCl@ss | 27060311 Assembled sensor actuator-line |
Previous
Next