Han-Yellock 60 bulkhead hsg-Molly Bolts

Article No.: 11 12 600 0302


Bulkhead mounted housing

Han-Yellock 60 bulkhead hsg-Molly Bolts

Article No.: 11 12 600 0302

to see prices and availability.

0

Properties Overview

Bulkhead mounted housing Size: Han-Yellock® 60 Material (hood/housing): Zinc die-cast Passivated Metallic Material (seal): NBR

Product Details


Category Hoods/Housings
Series of hoods/housings Han-Yellock®
Type of hood/housing Bulkhead mounted housing
Size Han-Yellock® 60
Field of application Hoods/housings for industrial applications
Pack contents incl. 4 panel fastener
Limiting temperature -40 ... +125 Â°C
Note on the limiting temperature For use as a connector according to IEC 61984.
Un-/locking temperature -10 ... +85 °C
Degree of protection acc. to IEC 60529 IP65
IP67
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Passivated
Colour (hood/housing) Metallic
Material (seal) NBR
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Specifications IEC 60664-1
IEC 61984
Approvals CE
DNV GL
Packaging size 1
Net weight 15 g
Country of origin Romania
European customs tariff number 85389099
GTIN 5713140110205
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next