Han TC300 female contact axial 95-120mm²
Article No.: 09 11 000 6639
Image is for illustration purposes only. Please refer to product description.
Han TC300 female contact axial 95-120mm²
Article No.: 09 11 000 6639
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Contacts |
---|---|
Series | TC 300 |
Type of contact | Axial screw contact |
Gender | Female |
---|---|
Manufacturing process | Turned contacts |
Conductor cross-section | 95 ... 120 mm² |
---|---|
Rated current | ≤ 300 A |
Contact resistance | ≤ 0.3 mΩ |
Stripping length | 19 ... 20 mm |
Tightening torque | 14 Nm @ 95 mm² |
16 Nm @ 120 mm² | |
Wrench size | 5 |
20 | |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Silver plated |
RoHS | compliant with exemption |
RoHS exemptions | 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Packaging size | 1 |
---|---|
Net weight | 60 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140188518 |
ETIM | EC000796 |
eCl@ss | 27440204 Contact for industrial connectors |
Previous
Next