DIN-Power open hood G ( slot )
Article No.: 09 06 000 9957
Image is for illustration purposes only. Please refer to product description.
DIN-Power open hood G ( slot )
Article No.: 09 06 000 9957
to see prices and availability.
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | DIN 41612 |
Identification | Type E |
Type F | |
Type H | |
Type MH | |
Type of accessory | Open hood |
Version | Top/side entry |
---|
Degree of protection acc. to IEC 60529 | IP20 |
---|---|
Isolation group | IIIa (175 ≤ CTI < 400) |
Material (accessories) | Thermoplastic |
---|---|
Colour (accessories) | RAL 7032 (pebble grey) |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant with exemption |
RoHS exemptions | 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 564b7d75-7bf6-4cfb-acb1-2168eb61b675 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Railway classification | F1/I2 acc. to NFF 16-101/102 |
---|
Packaging size | 50 |
---|---|
Net weight | 20.6 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140010161 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Previous
Next