7/8 Cable Assembly 4p+PE st/st f/m 0,3m
Article No.: 21 34 969 7598 003
Image is for illustration purposes only. Please refer to product description.
7/8 Cable Assembly 4p+PE st/st f/m 0,3m
Article No.: 21 34 969 7598 003
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | 5x1,5mm² PUR black Show details |
---|---|
Connector 1 | 7/8 4pole+PE male straight overm unshld Show details |
Connector 2 | 7/8 4pole+PE female straight overm unsh Show details |
Category | System cabling |
---|---|
Series | Circular connectors 7/8" |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | 7/8" |
Male Straight | |
Connector 2 | 7/8" |
Female Straight | |
Type of cable | Copper cable (round) |
Cable length | 0.3 m |
---|---|
Number of cores | 5 |
Core structure | 5x 1.5 mm² |
Number of contacts | 5 |
Number of power contacts | 4 |
Number of special contacts | 1 |
Specification of special contacts | PE contact |
Material (cable) | PUR (polyurethane) |
---|---|
Colour (cable) | Black |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 760691ac-b4d2-427c-9996-5886190b813b |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Approvals | CE |
---|
Packaging size | 1 |
---|---|
Net weight | 106 g |
Country of origin | Czechia |
European customs tariff number | 85444290 |
GTIN | 5713140146259 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next