7/8 Cable Assembly 4p+PE an/- f/- 4,0m
Article No.: 21 34 990 0597 040
Image is for illustration purposes only. Please refer to product description.
7/8 Cable Assembly 4p+PE an/- f/- 4,0m
Article No.: 21 34 990 0597 040
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | 5x1,5mm² PVC grey Show details |
---|---|
Connector 1 | 7/8 4pole+PE female angled overm unshld Show details |
Category | System cabling |
---|---|
Series | Circular connectors 7/8" |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | 7/8" |
Female Angled | |
Type of cable | Copper cable (round) |
Cable length | 4 m |
---|---|
Number of cores | 5 |
Core structure | 5x 1.5 mm² |
PE | |
Number of contacts | 5 |
Number of power contacts | 4 |
Number of special contacts | 1 |
Specification of special contacts | PE contact |
Material (cable) | PVC |
---|---|
Colour (cable) | Grey |
Approvals | CE |
---|
Packaging size | 1 |
---|---|
Country of origin | Czechia |
European customs tariff number | 85444290 |
GTIN | 5713140236967 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next