har-flexicon 5,00 TWPV-3 GN
Article No.: 14 03 031 6101 000
Image is for illustration purposes only. Please refer to product description.
har-flexicon 5,00 TWPV-3 GN
Article No.: 14 03 031 6101 000
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | har-flexicon® |
Element | PCB terminal block |
Specification | Vertical |
Termination method | Push-in-spring-cage termination |
---|---|
Wave soldering termination | |
Connection type | PCB to cable |
Number of contacts | 3 |
Conductor cross-section | 0.2 ... 2.5 mm² Solid |
---|---|
0.2 ... 2.5 mm² Stranded | |
0.5 ... 2.5 mm² Stranded, with ferrules, without plastic sleeve | |
0.5 ... 2.5 mm² Stranded, with ferrules, with plastic sleeve | |
Conductor cross-section [AWG] | AWG 30 ... AWG 12 |
Contact rows | 1 |
Contact spacing (termination side) | 5 mm |
Rated current | 12 A |
Rated voltage | 300 V |
Rated impulse voltage | 4 kV |
Pollution degree | 3 |
Stripping length | 10 mm |
Limiting temperature | -40 ... +110 °C |
Isolation group | I (600 ≤ CTI) |
Material (insert) | Polyamide (PA) |
---|---|
Colour (insert) | Green |
Material (contacts) | Copper alloy |
Surface (contacts) | Sn over Ni Mating side |
Sn over Ni Termination side | |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
UL / CSA | |
---|---|
Approvals | CE |
UKCA |
Packaging size | 200 |
---|---|
Net weight | 4.47 g |
Country of origin | Italy |
European customs tariff number | 85366990 |
GTIN | 5713140112346 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
Previous
Next