DIN-Signal harbus64-160FP-5,0C1-1w/oFlan
Article No.: 02 02 160 1202
Image is for illustration purposes only. Please refer to product description.
DIN-Signal harbus64-160FP-5,0C1-1w/oFlan
Article No.: 02 02 160 1202
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | har-busĀ® 64 |
Element | Female connector |
Description of the contact | Straight |
Termination method | Press-in termination |
---|---|
Connection type | Motherboard to daughtercard |
Number of contacts | 160 |
Contact configuration | Rows z, a, b, c, and d, positions 1, 2, ... , 31, 32 |
Termination length | 5 mm |
PCB fixing | Without fixing flange |
Contact rows | 5 |
---|---|
Contact spacing (termination side) | 2.54 mm |
Contact spacing (mating side) | 2.54 mm |
Rated current | ā 1 A |
Rated current | Rated current measured at 20 Ā°C, see derating curve for details |
Clearance distance | ā1 mm between 2 rows (a, b, c) |
ā1.2 mm between 2 rows (z, d) | |
ā1 mm between 2 contacts in a row (a, b, c) | |
ā1 mm between 2 contacts in a row (z, d) | |
Creepage distance | ā1 mm between 2 rows (a, b, c) |
ā1.2 mm between 2 rows (z, d) | |
ā1 mm between 2 contacts in a row (a, b, c) | |
ā1 mm between 2 contacts in a row (z, d) | |
Insulation resistance | >1010 Ī© |
Contact resistance | ā¤20 mĪ© for rows a, b, c |
ā¤30 mĪ© for rows z, d | |
Limiting temperature | -40 ... +105 Ā°C upper limiting temperature limited by the pcb |
Insertion force | ā¤ 160 N |
Withdrawal force | ā¤ 120 N |
Performance level | 1 |
acc. to IEC 61076-4-113 | |
Mating cycles | ā„ 500 |
Test voltage U<sub>r.m.s.</sub> | 1 kV |
Isolation group | IIIa (175 ā¤ CTI < 400) |
PCB thickness | ā„1.6 mm |
Hot plugging | No |
Material (insert) | Liquid crystal polymer (LCP) |
---|---|
Colour (insert) | Beige |
Material (contacts) | Copper alloy |
Surface (contacts) | Noble metal over Ni Mating side |
Ni Termination side | |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Specifications | IEC 61076-4-113 |
---|---|
UL / CSA | |
Railway classification | F1/I2 acc. to NFF 16-101/102 |
Packaging size | 10 |
---|---|
Net weight | 20 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140000148 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
Previous
Next