har-modular assem. aid for 2-row-coupler
Article No.: 02 09 500 0009
Image is for illustration purposes only. Please refer to product description.
har-modular assem. aid for 2-row-coupler
Article No.: 02 09 500 0009
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Tools |
---|---|
Series | har-modular® |
Type of tool | Assembly tool |
Description of the tool | for distance fixing brackets |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Packaging size | 1 |
---|---|
Net weight | 30.43 g |
Country of origin | Germany |
European customs tariff number | 82055980 |
GTIN | 5713140573567 |
eCl@ss | 21049090 Hand tool (other, unspecified) |
Previous
Next