grip panels Han-Modular 24 hinged frame
Article No.: 09 00 024 5605
Image is for illustration purposes only. Please refer to product description.
grip panels Han-Modular 24 hinged frame
Article No.: 09 00 024 5605
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Han-Modular® |
Type of accessory | Grip frame |
Description of the accessory | With screw adapter and screw to use in connection with 09 00 000 5602 |
Size | 24 B |
---|
Material (accessories) | Metal |
---|---|
Surface (accessories) | Zinc plated |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Packaging size | 1 |
---|---|
Net weight | 131.3 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140002913 |
ETIM | EC002939 |
eCl@ss | 27440392 Connector (accessories) |
Previous
Next