Uni-Dicht-Verschraubung Pg 16, 11,5-15,5
Article No.: 09 00 000 5089
Image is for illustration purposes only. Please refer to product description.
Uni-Dicht-Verschraubung Pg 16, 11,5-15,5
Article No.: 09 00 000 5089
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Cable gland |
Tightening torque | ≤10 Nm (depending on the cable and the seal insert used) |
---|---|
Wrench size | 24 |
Limiting temperature | -40 ... +130 °C |
Degree of protection acc. to IEC 60529 | IP68 |
Size | Pg 16 |
Clamping range | 11.5 ... 15.5 mm |
Material (cable glands) | Metal |
---|---|
Colour (accessories) | White |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Packaging size | 10 |
---|---|
Net weight | 36.03 g |
Country of origin | Germany |
European customs tariff number | 84849000 |
GTIN | 5713140001701 |
ETIM | EC000441 |
eCl@ss | 27140801 Screwed cable gland (electrical) |
Previous
Next