USB 2.0 PFT A plug - A HIFF jack 3,0m

Article No.: 09 45 545 1924


Cable assemblies

USB 2.0 PFT A plug - A HIFF jack 3,0m

Article No.: 09 45 545 1924

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides Copper cable (round) Cable length: 3 m

Product Details


Category System cabling
Series USB
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 IP20 USB 2.0
Type A Connector
Connector 2 HIFF USB 2.0
Type A Female
Type of cable Copper cable (round)
Cable length 3 m
Number of cores 4
Core structure 2x AWG 26/7
2x AWG 24/11
Shielding Shielded
Rated current ‌ 1.5 A
Rated voltage 30 V DC
Data rate ‌ 480 Mbit/s
Insulation resistance > 1.6 x 106 Ω
Contact resistance ≤ 30 mΩ
Limiting temperature -40 ... +85 °C
Degree of protection acc. to IEC 60529 IP65
IP67
Cable diameter 4.9 mm
Test voltage U<sub>r.m.s.</sub> 0.5 kV (contact-contact)
0.5 kV (contact-ground)
Impedance ‌90 Ω ±15 %
Material (cable) PVC
Colour (cable) Black
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Specifications IEC 61076-3-106 Variant 4 (V4)
Packaging size 1
Net weight 149 g
Country of origin China
European customs tariff number 85444290
GTIN 5713140263222
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next