USB 2.0 PFT A plug - A HIFF jack 1,0m
Article No.: 09 45 545 1921
Image is for illustration purposes only. Please refer to product description.
USB 2.0 PFT A plug - A HIFF jack 1,0m
Article No.: 09 45 545 1921
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | USB |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | IP20 USB 2.0 |
Type A Connector | |
Connector 2 | HIFF USB 2.0 |
Type A Female | |
Type of cable | Copper cable (round) |
Cable length | 1 m |
---|---|
Number of cores | 4 |
Core structure | 2x AWG 26/7 |
2x AWG 24/11 | |
Shielding | Shielded |
Rated current | ‌ 1.5 A |
---|---|
Rated voltage | 30 V DC |
Data rate | ‌ 480 Mbit/s |
Insulation resistance | > 1.6 x 106 Ω |
Contact resistance | ≤ 30 mΩ |
Limiting temperature | -40 ... +85 °C |
Degree of protection acc. to IEC 60529 | IP65 |
IP67 | |
Cable diameter | 4.9 mm |
Test voltage U<sub>r.m.s.</sub> | 0.5 kV (contact-contact) |
0.5 kV (contact-ground) | |
Impedance | ‌90 Ω ±15 % |
Material (cable) | PVC |
---|---|
Colour (cable) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Specifications | IEC 61076-3-106 Variant 4 (V4) |
---|
Packaging size | 1 |
---|---|
Net weight | 75 g |
Country of origin | China |
European customs tariff number | 85444290 |
GTIN | 5713140263192 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next