USB 2.0 HIFF Bulkhead coupler type A-A
Article No.: 09 45 545 1901
Image is for illustration purposes only. Please refer to product description.
USB 2.0 HIFF Bulkhead coupler type A-A
Article No.: 09 45 545 1901
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | HARTING PushPull (V4) |
Identification | USB |
Element | Coupler |
Specification | USB 2.0 type A |
Adapter for | HIFF version |
Shielding | Fully shielded, 360° shielding contact |
---|---|
Number of contacts | 4 |
Limiting temperature | -40 ... +70 °C |
---|---|
Mating cycles | ≥ 750 |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Lead | |
Nickel | |
Naphthalene |
Specifications | IEC 61076-3-106 Variant 4 (V4) |
---|---|
Approvals | DNV GL |
Packaging size | 1 |
---|---|
Net weight | 8 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140061439 |
ETIM | EC002636 |
eCl@ss | 27440114 Rectangular connector (for field assembly) |
Previous
Next