SEK mezz Fe 50P THT 2.9mm PL2

Article No.: 09 19 550 6824


New
NewFemale connector

SEK mezz Fe 50P THT 2.9mm PL2

Article No.: 09 19 550 6824

to see prices and availability.

0

Properties Overview

Female connector Reflow soldering termination (THR), Wave soldering termination Rated current: ‌1 A Contacts: 50 Straight Copper alloy Sn over Ni Termination side, Au over Pd/Ni Mating side Performance level: 2 Liquid crystal polymer (LCP) Black

Product Details


Category Connectors
Series SEK Mezzanine
Element Female connector
Description of the contact Straight
Termination method Reflow soldering termination (THR)
Wave soldering termination
Connection type PCB to PCB
Motherboard to daughtercard
Number of contacts 50
Termination length 2.9 mm
Contact rows 2
Contact spacing (termination side) 2.54 mm
Rated current ‌ 1 A
Insulation resistance >109 Ω
Contact resistance ≤ 20 mΩ
Limiting temperature -55 ... +125 Â°C (during reflow soldering max. +240 °C for 60 s)
Insertion force ≤ 100 N
Withdrawal force ≤ 100 N
Performance level 2
Mating cycles ≥ 250
Test voltage U<sub>r.m.s.</sub> 1 kV
Isolation group IIIa (175 ≤ CTI < 400)
Material (insert) Liquid crystal polymer (LCP)
Colour (insert) Black
Material (contacts) Copper alloy
Surface (contacts) Sn over Ni Termination side
Au over Pd/Ni Mating side
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Specifications IEC 60603-13
UL / CSA UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Packaging size 50
Net weight 12.65 g
Country of origin China
European customs tariff number 85366990
GTIN 5713140212428
ETIM EC002637
eCl@ss 27460201 PCB connector (board connector)
Previous
Next