Pneum. contact metal ID 10mm, female
Article No.: 09 14 000 6410
Image is for illustration purposes only. Please refer to product description.
Pneum. contact metal ID 10mm, female
Article No.: 09 14 000 6410
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Contacts |
---|---|
Type of contact | Pneumatic contact |
Description of the contact | Without shut-off Straight |
Gender | Female |
---|---|
Manufacturing process | Turned contacts |
Limiting temperature | -40 ... +85 °C |
---|---|
Operating pressure | ≤ 10 bar |
Tube inner diameter | 10 mm |
Material (contacts) | Brass |
---|---|
Material (seal) | NBR |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | b51e5b97-eeb5-438b-8538-f1771d43c17d |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Packaging size | 10 |
---|---|
Net weight | 31.4 g |
Country of origin | China |
European customs tariff number | 85366990 |
GTIN | 5713140189331 |
ETIM | EC000796 |
eCl@ss | 27440204 Contact for industrial connectors |
Previous
Next