Plastic Normal Cable Seal PG 11 grey
Article No.: 09 00 000 5164
Image is for illustration purposes only. Please refer to product description.
Plastic Normal Cable Seal PG 11 grey
Article No.: 09 00 000 5164
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Cable gland |
Wrench size | 19 |
---|---|
Degree of protection acc. to IEC 60529 | IP68 |
Size | Pg 11 |
Clamping range | 10 ... 12 mm |
Material (cable glands) | Thermoplastic |
---|---|
Colour (cable gland) | RAL 7032 (pebble grey) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Packaging size | 1 |
---|---|
Net weight | 6.45 g |
Country of origin | Germany |
European customs tariff number | 84849000 |
GTIN | 5713140002005 |
ETIM | EC000441 |
eCl@ss | 27140801 Screwed cable gland (electrical) |
Previous
Next