M17 Crimp Contact 1,5mm,male,0,75-1,0mm²
Article No.: 21 17 075 0000
Image is for illustration purposes only. Please refer to product description.
M17 Crimp Contact 1,5mm,male,0,75-1,0mm²
Article No.: 21 17 075 0000
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Contacts |
---|---|
Series | Circular connectors M17 |
Type of contact | Crimp contact |
Gender | Male |
---|---|
Manufacturing process | Turned contacts |
Conductor cross-section | 0.75 ... 1 mm² |
---|---|
Conductor cross-section [AWG] | AWG 19 ... AWG 17 |
Stripping length | 7 mm |
Limiting temperature | -40 ... +125 °C |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Gold plated |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Packaging size | 100 |
---|---|
Net weight | 0.01 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140568594 |
ETIM | EC000796 |
eCl@ss | 27440204 Contact for industrial connectors |
Previous
Next