InduCom 9p 2T-entry hexscrew 4-40 w/o
Article No.: 61 03 001 2110 010
Image is for illustration purposes only. Please refer to product description.
InduCom 9p 2T-entry hexscrew 4-40 w/o
Article No.: 61 03 001 2110 010
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | D-Sub InduCom |
Type of hood/housing | Shell housing |
Description of hood/housing | Without internal earth |
Size | D-Sub 1 |
---|---|
Version | Top entry |
Number of cable entries | 2 |
Cable entry | 2x |
Strain relief | An additional InduCom cable clamp or a crimp flange - ferrule combination is available dependant on the use of the cable. |
Locking type | Hexagonal screw with captive washer Thread 4-40 UNC |
ground connection | Without internal grounding block |
2 parts | Yes |
Separable | Yes |
Details | Part number includes one dummy plug |
Tightening torque | 0.4 Nm cover screw |
---|---|
0.4 Nm Locking screw | |
Limiting temperature | -55 ... +125 °C |
Degree of protection acc. to IEC 60529 | IP30 |
Material (hood/housing) | Zinc die-cast |
---|---|
Material (screw) | Steel, nickel plated |
Length | 46.7 mm |
Width | 31 mm |
Height | 14.8 mm |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Packaging size | 1 |
---|---|
Net weight | 54.25 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140222335 |
ETIM | EC001133 |
eCl@ss | 27440213 D-Sub hood |
Previous
Next