Han-Yellock M-c 1.5mm² (Au)
Article No.: 11 05 000 6125
Image is for illustration purposes only. Please refer to product description.
Han-Yellock M-c 1.5mm² (Au)
Article No.: 11 05 000 6125
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Contacts |
---|---|
Series | Han-Yellock® |
Type of contact | Crimp contact |
Gender | Male |
---|---|
Manufacturing process | Turned contacts |
Conductor cross-section | 1.5 mm² |
---|---|
Conductor cross-section [AWG] | AWG 16 |
Rated current | ≤ 20 A |
Contact resistance | ≤ 2 mΩ |
Stripping length | 6.5 mm |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Gold plated |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | b51e5b97-eeb5-438b-8538-f1771d43c17d |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Packaging size | 100 |
---|---|
Net weight | 0.7 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140109445 |
ETIM | EC000796 |
eCl@ss | 27440204 Contact for industrial connectors |
Previous
Next