Han Yellock Adapter Frame Han-Modular
Article No.: 11 00 300 0301
Image is for illustration purposes only. Please refer to product description.
Han Yellock Adapter Frame Han-Modular
Article No.: 11 00 300 0301
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Han-Yellock® |
Type of accessory | Adapter frames |
Description of the accessory | for bulkhead mounted housings |
for Han-Yellock® 30 |
Material (accessories) | Polycarbonate (PC) |
---|---|
Colour (accessories) | RAL 7032 (pebble grey) |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
Approvals | DNV GL |
Packaging size | 2 |
---|---|
Net weight | 3.5 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140109179 |
ETIM | EC002310 |
eCl@ss | 27440210 Fixing element for industrial connectors |
Previous
Next