Han-Yellock 60 M bulkhead housing, molly
Article No.: 11 13 600 0302
Image is for illustration purposes only. Please refer to product description.
Han-Yellock 60 M bulkhead housing, molly
Article No.: 11 13 600 0302
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han-Yellock® |
Type of hood/housing | Bulkhead mounted housing |
Size | Han-Yellock® 60 |
---|---|
Field of application | Hoods/housings for outdoor applications |
Pack contents | incl. 4 panel fastener |
Limiting temperature | -40 ... +125 °C |
---|---|
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Un-/locking temperature | -10 ... +85 °C |
Degree of protection acc. to IEC 60529 | IP65 |
IP67 |
Material (hood/housing) | Zinc die-cast |
---|---|
Surface (hood/housing) | Passivated |
Colour (hood/housing) | Metallic |
Material (seal) | NBR |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
Approvals | CE |
DNV GL |
Packaging size | 1 |
---|---|
Net weight | 139.76 g |
Country of origin | Romania |
European customs tariff number | 85389099 |
GTIN | 5713140110571 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Previous
Next