Han-Yellock 10 cover f. hood
Article No.: 11 20 003 5456
Image is for illustration purposes only. Please refer to product description.
Han-Yellock 10 cover f. hood
Article No.: 11 20 003 5456
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han-Yellock® |
Type of accessory | Protection cover |
Description of the accessory | for hoods |
Thermoplastic |
Size | Han-Yellock® 10 |
---|
Limiting temperature | -40 ... +125 °C |
---|---|
Un-/locking temperature | -10 ... +85 °C |
Material (seal) | NBR |
---|---|
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Packaging size | 10 |
---|---|
Net weight | 9.95 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140110700 |
ETIM | EC002314 |
eCl@ss | 27440208 Cap for industrial connectors |
Previous
Next