Han TC650 male contact 50mm²
Article No.: 09 11 000 6561
Image is for illustration purposes only. Please refer to product description.
Han TC650 male contact 50mm²
Article No.: 09 11 000 6561
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Contacts |
---|---|
Series | TC 650 |
Type of contact | Crimp contact |
Gender | Male |
---|---|
Manufacturing process | Turned contacts |
Details | The vibration and shock resistance can only be met if the cables are fixed at an appropriate distance. Instructions for the spacing of strain relief can be found in the document in eCatalogue under the section Instructions. |
Conductor cross-section | 50 mm² |
---|---|
Rated current | ≤ 650 A |
Contact resistance | ≤ 0.3 mΩ |
Stripping length | 42 mm |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Vibration resistance | Category 1B acc. to IEC 61373 |
Shock resistance | Category 1B acc. to IEC 61373 |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Silver plated |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Packaging size | 1 |
---|---|
Net weight | 160 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140188488 |
ETIM | EC000796 |
eCl@ss | 27440204 Contact for industrial connectors |
Previous
Next