Han Q3/0-m-crimp HV
Article No.: 09 12 003 3052
Image is for illustration purposes only. Please refer to product description.
Han Q3/0-m-crimp HV
Article No.: 09 12 003 3052
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | HanĀ® Q |
Identification | 3/0 High Voltage |
Termination method | Crimp termination |
---|---|
Gender | Male |
Size | 3 A |
Number of contacts | 3 |
PE contact | Yes |
Details | Please order crimp contacts separately. |
Pack contents | With heat shrink tube |
Conductor cross-section | 1.5 ... 10 mmĀ² |
---|---|
Rated current | ā 40 A |
Rated voltage | 830 V |
Rated impulse voltage | 8 kV |
Pollution degree | 3 |
Rated voltage acc. to UL | 600 V |
Rated voltage acc. to CSA | 600 V |
Insulation resistance | >1010 Ī© |
Limiting temperature | -40 ... +125 Ā°C |
Mating cycles | ā„ 500 |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
UL / CSA | |
Approvals | DNV GL |
Packaging size | 10 |
---|---|
Net weight | 10 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140186538 |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Previous
Next