Han Q3/0-f-crimp HV

Article No.: 09 12 003 3152


Configurable
ConfigurableInserts

Han Q3/0-f-crimp HV

Article No.: 09 12 003 3152

to see prices and availability.

0

Properties Overview

Inserts Crimp termination Female Polycarbonate (PC) RAL 7032 (pebble grey) Rated current: ‌40 A Size: 3 A Contacts: 3 Conductor cross-section: 1.5 ... 10 mm²

Product Details


Category Inserts
Series Han® Q
Identification 3/0 High Voltage
Termination method Crimp termination
Gender Female
Size 3 A
Number of contacts 3
PE contact Yes
Details Please order crimp dies separately.
Pack contents With heat shrink tube
Conductor cross-section 1.5 ... 10 mm²
Rated current ‌ 40 A
Rated voltage 830 V
Rated impulse voltage 8 kV
Pollution degree 3
Rated voltage acc. to UL 600 V
Rated voltage acc. to CSA 600 V
Insulation resistance >1010 Ω
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 500
Material (insert) Polycarbonate (PC)
Colour (insert) RAL 7032 (pebble grey)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Specifications IEC 60664-1
IEC 61984
UL / CSA UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Approvals DNV GL
Packaging size 10
Net weight 0.7 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140186545
ETIM EC000438
eCl@ss 27440205 Contact insert for industrial connectors
Previous
Next