Han Q1/0-F-axial screw
Article No.: 09 12 001 2751
Image is for illustration purposes only. Please refer to product description.
Han Q1/0-F-axial screw
Article No.: 09 12 001 2751
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Han® Q |
Identification | 1/0 protected |
Termination method | Axial screw termination |
---|---|
Gender | Female |
Size | 3 A |
Number of contacts | 1 |
Details | The described connectors are connectors without breaking capacity (COC) according to IEC 61984 and must not be coupled or decoupled under electrical load during use as intended! |
Only cables with protection class 2 shall be used! | |
The axial screw termination is suitable for fine stranded wires according to EN 60228 class 5. Using alternative cables have to be tested separately. | |
For the assembly within bulkhead mounted housings the described installation conditions of the data and type sheets must be respected. | |
Only the housings linked in the eShop shall be used! | |
For the connection of the conductor into the axial screw contact use hex key with AF 4. |
Conductor cross-section | 16 ... 25 mm² |
---|---|
Conductor cross-section [AWG] | AWG 6 ... AWG 4 |
Rated current | 100 A |
Rated voltage | 400 V |
Rated impulse voltage | 6 kV |
Pollution degree | 3 |
Insulation resistance | >1010 Ω |
Contact resistance | ≤ 0.3 mΩ |
Stripping length | 10 mm |
Tightening torque | 6 ... 7 Nm |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Material (insert) | Polycarbonate (PC) |
---|---|
Polyamide (PA) | |
Colour (insert) | RAL 7032 (pebble grey) |
Material (contacts) | Copper alloy |
Surface (contacts) | Silver plated |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Packaging size | 1 |
---|---|
Net weight | 31.31 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140186521 |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Previous
Next