Han Q Hybrid Male Data Element
Article No.: 09 12 000 9925
Image is for illustration purposes only. Please refer to product description.
Han Q Hybrid Male Data Element
Article No.: 09 12 000 9925
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | HanĀ® Q |
Description of the contact | Hybrid |
for M12 crimp contacts |
Termination method | Crimp termination |
---|---|
Gender | Male |
Number of contacts | 4 |
further contacts | + shielding |
Details | Please order crimp contacts separately. |
4x M12 for data element |
Conductor cross-section | 0.13 ... 0.33 mmĀ² Data |
---|---|
Conductor cross-section [AWG] | AWG 26 ... AWG 22 Data |
Rated current (data) | 2 A |
Rated voltage (data) | 32 V |
Rated impulse voltage (data) | 0.8 kV |
Pollution degree (data) | 3 |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
Limiting temperature | -40 ... +85 Ā°C |
Mating cycles | ā„ 500 |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material (shielding) | Copper alloy, nickel plated |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Packaging size | 5 |
---|---|
Net weight | 2.4 g |
Country of origin | China |
European customs tariff number | 85366990 |
GTIN | 5713140282759 |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Previous
Next