Han PP PFT metal circular QL power M4/0
Article No.: 09 35 232 0312
Image is for illustration purposes only. Please refer to product description.
Han PP PFT metal circular QL power M4/0
Article No.: 09 35 232 0312
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | HanĀ® PushPull (V14) |
Identification | Power |
Element | Panel feed trough set |
Specification | Circular panel cut out |
Features | Intuitive locking mechanism |
Termination method | Han-Quick LockĀ® termination |
---|---|
Shielding | Unshielded |
Number of contacts | 5 |
Locking type | PushPull |
Pack contents | incl. bulkhead mounted housing and male insert |
Conductor cross-section | 0.5 ... 2.5 mmĀ² |
---|---|
Conductor cross-section [AWG] | AWG 24 ... AWG 12 |
Rated current | ā 16 A |
Rated voltage conductor-earth | 400 V |
Rated voltage conductor-conductor | 690 V |
Rated impulse voltage | 6 kV |
Pollution degree | 2 |
Rated voltage acc. to UL | 600 V |
Limiting temperature | -40 ... +70 Ā°C |
Mating cycles | ā„ 500 |
Degree of protection acc. to IEC 60529 | IP65 |
IP67 | |
Vibration resistance | 5-150 Hz, 5 g, 0.35 mm, 2h/axis |
Shock resistance | 5 g / 30 ms, 3 shocks / axis and direction |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | Grey |
Material (contacts) | Copper alloy |
Surface (contacts) | Silver plated |
Material (hood/housing) | Zinc die-cast |
Surface (hood/housing) | Nickel plated |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Specifications | IEC 61076-3-118 |
---|---|
EN 45545-2 | |
UL / CSA | |
Approvals | DNV GL |
Packaging size | 1 |
---|---|
Net weight | 61 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140054226 |
ETIM | EC002636 |
eCl@ss | 27440114 Rectangular connector (for field assembly) |
Previous
Next