Han K6/6-F-c

Article No.: 09 38 012 3102


Configurable
ConfigurableInserts

Han K6/6-F-c

Article No.: 09 38 012 3102

to see prices and availability.

0

Properties Overview

Inserts Crimp termination Female Polycarbonate (PC) RAL 7032 (pebble grey) Rated current: ‌100 A Size: 24 B Contacts: 12 Conductor cross-section: 10 ... 25 mm² Power 0.14 ... 2.5 mm² Signal

Product Details


Category Inserts
Series Han-Com®
Identification Han® K 6/6
Termination method Crimp termination
Gender Female
Size 24 B
Number of contacts 12
Number of signal contacts 6
Number of power contacts 6
PE contact Yes
Details Please order crimp contacts separately.
Please order coding pins separately.
Conductor cross-section 10 ... 25 mm² Power
0.14 ... 2.5 mm² Signal
Wire outer diameter ≤12.8 mm
Rated current ‌ 100 A
Rated voltage ‌ 690 V
Rated impulse voltage 8 kV
Pollution degree 3
Rated current (signal) 16 A
Rated voltage (signal) 400 V
Rated impulse voltage (signal) 6 kV
Pollution degree (signal) 3
Insulation resistance >1010 Ω
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 500
Material (insert) Polycarbonate (PC)
Colour (insert) RAL 7032 (pebble grey)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Specifications IEC 60664-1
IEC 61984
Approvals DNV GL
Packaging size 1
Net weight 118.4 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140186446
ETIM EC000438
eCl@ss 27440205 Contact insert for industrial connectors
Previous
Next