Han K 32-55-M-C
Article No.: 09 38 087 3001
Image is for illustration purposes only. Please refer to product description.
Han K 32-55-M-C
Article No.: 09 38 087 3001
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Han-Com® |
Identification | Han® K 32/55 |
Termination method | Crimp termination |
---|---|
Gender | Male |
Size | 10 B |
Number of contacts | 87 |
Number of signal contacts | 55 |
Number of power contacts | 32 |
PE contact | Yes |
Details | Please order crimp contacts separately. |
32x Han D® | |
55x D-Sub |
Conductor cross-section | 0.14 ... 2.5 mm² Power |
---|---|
0.09 ... 0.52 mm² Signal | |
Rated current (signal) | 4 A |
Rated voltage (signal) | 50 V |
Rated impulse voltage (signal) | 0.8 kV |
Pollution degree (signal) | 2 |
Rated current (power) | 10 A |
Rated voltage (power) | 250 V |
Rated impulse voltage (power) | 4 kV |
Pollution degree (power) | 2 |
Rated voltage acc. to UL | 600 V Power contacts |
30 V Signal contacts | |
Insulation resistance | >1010 Ω |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
UL / CSA | |
Packaging size | 1 |
---|---|
Net weight | 42 g |
Country of origin | China |
European customs tariff number | 85366990 |
GTIN | 5713140186491 |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Previous
Next