Han ES 16B PE-CC Male

Article No.: 09 33 016 2676


NewConfigurable
NewConfigurableInserts

Han ES 16B PE-CC Male

Article No.: 09 33 016 2676

to see prices and availability.

0
0

Properties Overview

Inserts Cage-clamp termination Male Polycarbonate (PC) RAL 7032 (pebble grey) Rated current: ‌16 A Size: 16 B Contacts: 16 Conductor cross-section: 0.14 ... 2.5 mm² Copper alloy Silver plated

Product Details


Category Inserts
Series Han® ES
Specification Cage clamp termination for PE connection
Termination method Cage-clamp termination
Gender Male
Size 16 B
Number of contacts 16
PE contact Yes
Conductor cross-section 0.14 ... 2.5 mm²
Conductor cross-section [AWG] AWG 26 ... AWG 14
Rated current ‌ 16 A
Rated voltage 500 V
Rated impulse voltage 6 kV
Pollution degree 3
Rated voltage acc. to UL 600 V
Rated voltage acc. to CSA 600 V
Insulation resistance >1010 Ω
Contact resistance ≤ 3 mΩ
Stripping length 7 ... 9 mm
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 500
Material (insert) Polycarbonate (PC)
Colour (insert) RAL 7032 (pebble grey)
Material (contacts) Copper alloy
Surface (contacts) Silver plated
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
Lead
ECHA SCIP number 1e38d35d-d1be-4585-8e03-95faccd739bf
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Specifications IEC 60664-1
IEC 61984
UL / CSA UL 1977 ECBT2.E235076
UL 2237 PVVA2.E318390
CSA-C22.2 No. 182.3 PVVA8.E318390
Approvals DNV GL
Packaging size 1
Net weight 84.7 g
Country of origin China
European customs tariff number 85366990
GTIN 5713140186187
ETIM EC000438
eCl@ss 27440205 Contact insert for industrial connectors
Previous
Next