Han CGM-M M16x1,5 D. 5-10mm
Article No.: 19 00 000 5030
Image is for illustration purposes only. Please refer to product description.
Han CGM-M M16x1,5 D. 5-10mm
Article No.: 19 00 000 5030
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | HanĀ® CGM-M |
Type of accessory | Cable gland |
Wrench size | 20 |
---|---|
Limiting temperature | -40 ... +100 Ā°C |
Degree of protection acc. to IEC 60529 | IP68 |
IP69 / IPX9K acc. to ISO 20653 | |
Size | M16 |
Clamping range | 5 ... 10 mm |
Width across corners | 22.2 mm |
Material (cable glands) | Brass |
---|---|
Material (seal) | NBR |
Material (clamping ring) | Polyamide (PA) |
Surface (accessories) | Nickel plated |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Approvals | DNV GL |
---|
Packaging size | 10 |
---|---|
Net weight | 0.023 g |
Country of origin | Germany |
European customs tariff number | 84849000 |
GTIN | 5713140193055 |
ETIM | EC000441 |
eCl@ss | 27140801 Screwed cable gland (electrical) |
Previous
Next