Han-Brid Quintax M snap-fit
Article No.: 09 15 003 3002
Image is for illustration purposes only. Please refer to product description.
Han-Brid Quintax M snap-fit
Article No.: 09 15 003 3002
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Han-Brid® |
Identification | Han-Brid® Quintax 3 A |
Specification | Snap-in latches |
snap-fit |
Termination method | Crimp termination |
---|---|
Gender | Male |
Size | 3 A |
Number of contacts | 1 |
4 | |
8 | |
further contacts | + shielding + 2 power contacts |
Details | Please order crimp contacts separately. |
Conductor cross-section | 0.14 ... 2.5 mm² |
---|---|
Insulation resistance | >1010 Ω |
Limiting temperature | -40 ... +70 °C |
Mating cycles | ≥ 500 |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
UL / CSA | |
Packaging size | 1 |
---|---|
Net weight | 5 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140186644 |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Previous
Next