Han 3HPR protection cover, plastic
Article No.: 09 40 003 5406
Image is for illustration purposes only. Please refer to product description.
Han 3HPR protection cover, plastic
Article No.: 09 40 003 5406
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han® HPR |
Type of accessory | Dust protection cover |
Description of the accessory | for housings |
Size | 3 HPR |
---|
Material (accessories) | Thermoplastic |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Naphthalene |
Packaging size | 10 |
---|---|
Net weight | 2 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140057142 |
ETIM | EC002314 |
eCl@ss | 27440208 Cap for industrial connectors |
Previous
Next