Han 32 EE-F-C (33-64)
Article No.: 09 32 032 3111
Image is for illustration purposes only. Please refer to product description.
Han 32 EE-F-C (33-64)
Article No.: 09 32 032 3111
to see prices and availability.
0
0
to see prices and availability.
0
0
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Han® EE |
Specification | Continuing marking |
Termination method | Crimp termination |
---|---|
Gender | Female |
Size | 32 B |
Number of contacts | 64 |
PE contact | Yes |
Contact identification | 33 ... 64 |
Details | Please order crimp contacts separately. |
You need two inserts for a complete assembly! |
Conductor cross-section | 0.14 ... 4 mm² |
---|---|
Conductor cross-section [AWG] | AWG 26 ... AWG 12 |
Rated current | 16 A |
Rated voltage | 500 V |
Rated impulse voltage | 6 kV |
Pollution degree | 3 |
Rated voltage acc. to UL | 600 V |
Rated voltage acc. to CSA | 600 V |
Insulation resistance | >1010 Ω |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
UL / CSA | |
Approvals | DNV GL |
Packaging size | 1 |
---|---|
Net weight | 64 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140049291 |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Previous
Next